Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
28004-1362715
norelem
Systems and components for machine and plant construction
28000 Filler necks, vent screws Oil level sight glasses Oil level gauges Screw plugs, press-in plugs
Oil level sight glasses
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_28000/oelschauglaeser/28004.prj},{NB=28004-1362715},{D=36.0},{D2=21},{L=8.5},{L1=13.5},{SW=30},{GEW=0.0091},{EAN=4059495264844},{Z=1.000},{NDM=27.000},{ST=1.50},{XB=22.10},{TYP=3},{TYP1=2.000},{XA=35.000},{XC=2.000},{XD=1.000},{XE=22.100},{XF=1.800},{XG=18.000},{XH=0.000},{XI=0.000},{XJ=0.000},{XK=1.500},{XL=19.700},{BEST=28004-1362715},{FORM=A},{AUSF=ohne Reflektor},{FORM1=A},{D1=M 27 x 1,5},{MOMENT=20},{BS=Infotext},{ROHS=Yes},{ZTN=90269060},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 30
HELP_VARIABLE
Company
norelem
Description
28004 - Oil level sight glasses
Bill of material
28004-1362715
BEST
Order No.
28004-1362715
28004-1362715
FORM
Form
A
A
AUSF
version
without reflector
without reflector
FORM1
A
A
mm
D
diameter
36.0
36.0
mm
D1
thread
M 27 x 1,5
M 27 x 1,5
D2
diameter
21
21
mm
L
Length
8.5
8.5
mm
L1
Length
13.5
13.5
mm
SW
width across flats
30
30
mm
MOMENT
Max. tightening torque
20
20
Nm
GEW
Approx. weight
0.0091
0.0091
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
90269060
EAN
EAN-Nr. norelem
4059495264844
4059495264844