Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
28000-11-112712
norelem
Systems and components for machine and plant construction
28000 Filler necks, vent screws Oil level sight glasses Oil level gauges Screw plugs, press-in plugs
Oil level gauges
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_28000/oelstandsanzeiger/28000-11.prj},{NB=28000-11-1127120},{BEST=28000-11-112712},{POS=0},{AUSF=Schließerkontakt},{B=42},{B1=45},{D1=M12},{H=21},{H1=21},{H2=80},{L=164},{L1=127},{L2=91},{L3=75},{L4=191},{SW=19},{ANZAHL=2},{GEW=0.2404},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=90269060},{EAN=4059495456379},{NDM=12.0},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
norelem
Description
28000-11 - Oil level gauges with electronic temperature monitoring
Bill of material
28000-11-112712
BEST
Order No.
28000-11-112712
28000-11-112712
mm
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
AUSF
version
Normally open contact
Normally open contact
B
width
42
mm
B1
width
45
mm
D1
Thread
M12
mm
H
Hohe
21
mm
H1
Hohe
21
mm
H2
Hohe
80
mm
L
Length
164
mm
L1
distance
127
mm
L2
Length
91
mm
L3
distance
75
mm
L4
distance
191
mm
SW
distance
19
mm
ANZAHL
Number of fastening screws
2
GEW
Approx. weight
0.2404
0.2404
kg
BS
Description
정보
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
90269060
EAN
EAN-Nr. norelem
4059495456379
4059495456379
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.