카탈로그: OILES CORPORATION
생성됨: 11.08.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OILES CORPORATION
SP5B-121520
OILES CORPORATION
Metallic Bearings
OILES 500SP5-SL1 (Thin wall Type)
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{oiles/metallic_bearings/oiles_500sp5_sl1_thin_wall_type/bushings_sp5b.prj},{NB=SP5B-121520},{ORDERNO=SP5B-121520},{S=12},{H=15},{HRT=H7(+0.018/0)},{ID=12},{IDT=+0.050+0.032},{IDR=+0.031+0.013},{OD=15},{ODT=+0.034+0.023},{L=20},{LT=-0.1/-0.3},{A=1.5},{ANG=15},{B=C0.2},{BX=0.200},{IDCA=-},{PRAVERS=2},{IDCAX=0.000},{IDCB=2.5},{ANGB=10.000},{AIT=The I.D. tolerance after press fitting is for reference only},{CAU=Please refer to catalog about detail}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 36
HELP_VARIABLE
Company
OILES CORPORATION
Description
Bushings - SP5B
Bill of material
SP5B-121520
ORDERNO
Order number
SP5B-121520
SP5B-121520
S
Shaft Diameter
12
12
mm
H
Housing diameter
15
15
mm
HRT
Housing Recommended Tolerance
H7(+0.018/0)
H7(+0.018/0)
ID
Inner Diameter
12
12
mm
IDT
Inner Diameter Tolerance
+0.050+0.032
+0.050+0.032
mm
IDR
Inner Diameter Tolerance after press
+0.031+0.013
+0.031+0.013
mm
OD
Bushing Outer Diameter
15
15
mm
ODT
Outer Diameter Tolerance
+0.034+0.023
+0.034+0.023
mm
L
Length
20
20
mm
LT
Length Tolerance
-0.1/-0.3
mm
AIT
About Bearing Inner Diameter Tolerance
The I.D. tolerance after press fitting is for reference only
CAU
Caution
Please refer to catalog about detail