TB0036AM090AAAA
Parker Hydraulic Pump & Motor Division
TB Series
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{parkerhpm/tb_series/tb_series_asmtab.prj},{NB=TB0036AM090AAAA},{SERIES=TB Series},{C1=TB},{C2=0036},{C3=A},{C4=M},{C5=09},{C6=0},{C7=AAAA},{PPATH=tb_series_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Parker Hydraulic Pump & Motor Division
Description
TB Series - LSHT Torqmotors™ and Nichols™ Motors
Bill of material
TB0036AM090AAAA
PN
Part No.
TB0036AM090AAAA
SERIES
Series
TB Series
C1
Series
TB Series
TB Series
C2
Geometric Displacement
(0036) 36 cm^3/tr (2.2 in^3/rev)
(0045) 41 cm^3/tr (2.5 in^3/rev)
(0050) 49 cm^3/tr (3.0 in^3/rev)
(0065) 65 cm^3/tr (4.0 in^3/rev)
(0080) 82 cm^3/tr (5.0 in^3/rev)
(0100) 98 cm^3/tr (6.0 in^3/rev)
(0130) 130 cm^3/tr (8.0 in^3/rev)
(0165) 163 cm^3/tr (10.0 in^3/rev)
(0195) 195 cm^3/tr (11.9 in^3/rev)
(0230) 228 cm^3/tr (13.9 in^3/rev)
(0260) 260 cm^3/tr (15.9 in^3/rev)
(0295) 293 cm^3/tr (17.9 in^3/rev)
(0330) 328 cm^3/tr (20.0 in^3/rev)
(0365) 370 cm^3/tr (22.6 in^3/rev)
(0390) 392 cm^3/tr (24.0 in^3/rev)
(0036) 36 cm^3/tr (2.2 in^3/rev)
(0045) 41 cm^3/tr (2.5 in^3/rev)
(0050) 49 cm^3/tr (3.0 in^3/rev)
(0065) 65 cm^3/tr (4.0 in^3/rev)
(0080) 82 cm^3/tr (5.0 in^3/rev)
(0100) 98 cm^3/tr (6.0 in^3/rev)
(0130) 130 cm^3/tr (8.0 in^3/rev)
(0165) 163 cm^3/tr (10.0 in^3/rev)
(0195) 195 cm^3/tr (11.9 in^3/rev)
(0230) 228 cm^3/tr (13.9 in^3/rev)
(0260) 260 cm^3/tr (15.9 in^3/rev)
(0295) 293 cm^3/tr (17.9 in^3/rev)
(0330) 328 cm^3/tr (20.0 in^3/rev)
(0365) 370 cm^3/tr (22.6 in^3/rev)
(0390) 392 cm^3/tr (24.0 in^3/rev)
C3
Mounting
(A) SAE "A" 2 Bolt
(B) SAE "B" 2 Bolt
(C) SAE "A" 2 Bolt, Long Pilot
(F) 4 Bolt w/3/8-16 UNC
(M) Magneto
(A) SAE "A" 2 Bolt
(B) SAE "B" 2 Bolt
(C) SAE "A" 2 Bolt, Long Pilot
(F) 4 Bolt w/3/8-16 UNC
(M) Magneto
C4
Ports
(M) 5/16-18 UNC Manifold
(P) 1/2-14 NPTF
(R) 3/4-16 SAE O-Ring; Rear Axial
(S) 7/8-14 SAE
(W) G 1/2 BSPP
(Y) G 1/2 BSPP; Rear Axial
(M) 5/16-18 UNC Manifold
(P) 1/2-14 NPTF
(R) 3/4-16 SAE O-Ring; Rear Axial
(S) 7/8-14 SAE
(W) G 1/2 BSPP
(Y) G 1/2 BSPP; Rear Axial
C5
Shaft
(09) 1" Straight w/0.38" Crosshole
(10) 1" Keyed
(11) 1" 6B Spline
(13) Long 1" Keyed
(21) 1" Keyed; Corrosion Resistant
(25) 1" Tapered
(26) 25 mm Keyed w/ 8mm Key
(28) 7/8" 13 Tooth Spline
(59) 7/8" 13 Tooth Spline SAE
(09) 1" Straight w/0.38" Crosshole
(10) 1" Keyed
(11) 1" 6B Spline
(13) Long 1" Keyed
(21) 1" Keyed; Corrosion Resistant
(25) 1" Tapered
(26) 25 mm Keyed w/ 8mm Key
(28) 7/8" 13 Tooth Spline
(59) 7/8" 13 Tooth Spline SAE
C6
Rotation
(0) Standard
(1) Reverse Timed Manifold
(0) Standard
(1) Reverse Timed Manifold
C7
Options
(AAAA) Black Paint
(AAAB) No Paint
(AAAC) Double Paint
(AAAG) Fluorocarbon Seals, Black Paint
(AAAH) Fluorocarbon Seals, No Paint
(AAAJ) High Temperature Commutator Seal, Black Paint
(AABJ) Free Running Rotorset, Black Paint
(AABK) Free Running Rotorset, No Paint
(AABL) Free Running Rotor Set, No Commutator Seal, Black Paint
(AABM) Free Running Rotor Set, No Commutator Seal, No Paint
(AAFA) High Temperature Commutator Seals, Fluorocarbon Seals, No Paint
(AAFG) High Temperature Commutator Seal, No Paint
(AAFW) High Temperature Commutator Seals, Fluorocarbon Seals, Black Paint
(AAJV) Bi-directional Shuttle (3:30), Black Paint
(AANC) Bi-directional Shuttle (3:30), No Paint
(AAUY) Complete Motor Nickel Plated, Except Shaft
(BBCK) 1740 PSI/120 Bar Int Bidirectional Relief, No Paint
(BBCM) 1200 PSI/83 Bar Int Bidirectional Relief, No Paint
(BBCN) 2030 PSI Int Bi-directional Relief, No Paint
(BBCP) 1450 PSI/100 Bar Int Bidirectional Relief, No Paint
(BBCR) 1450 PSI/100 Bar Int Bidirectional Relief, Black Paint
(BBCT) 1560 PSI/108 Bar Int Bidirectional Relief, No Paint
(BBCV) 921 PSI/64 Bar Int Bidirectional Relief, Black paint
(BBDF) 761 PSI/53 Bar Int Bidirectional Relief, Black Paint
(BBDM) 761 PSI/53 Bar Int Bidirectional Relief, No Paint
(BBDY) 1740 PSI/120 Bar Int Bidirectional Relief, Black Paint
(BBFZ) 2030/140 Bar PSI Internal Bi-directional Relief, Black Paint
(BBGA) 1200 PSI/83 Bar Int Bidirectional Relief, Black Paint
(FSAA) Int Short Speed Sensor, Black paint
(FSAB) Int Short Speed Sensor, No paint
(HAAA) "Standard" plus External Relief Valve, Black Paint
(HAAB) "Standard" plus External Relief Valve, No Paint
(AAAA) Black Paint
(AAAB) No Paint
(AAAC) Double Paint
(AAAG) Fluorocarbon Seals, Black Paint
(AAAH) Fluorocarbon Seals, No Paint
(AAAJ) High Temperature Commutator Seal, Black Paint
(AABJ) Free Running Rotorset, Black Paint
(AABK) Free Running Rotorset, No Paint
(AABL) Free Running Rotor Set, No Commutator Seal, Black Paint
(AABM) Free Running Rotor Set, No Commutator Seal, No Paint
(AAFA) High Temperature Commutator Seals, Fluorocarbon Seals, No Paint
(AAFG) High Temperature Commutator Seal, No Paint
(AAFW) High Temperature Commutator Seals, Fluorocarbon Seals, Black Paint
(AAJV) Bi-directional Shuttle (3:30), Black Paint
(AANC) Bi-directional Shuttle (3:30), No Paint
(AAUY) Complete Motor Nickel Plated, Except Shaft
(BBCK) 1740 PSI/120 Bar Int Bidirectional Relief, No Paint
(BBCM) 1200 PSI/83 Bar Int Bidirectional Relief, No Paint
(BBCN) 2030 PSI Int Bi-directional Relief, No Paint
(BBCP) 1450 PSI/100 Bar Int Bidirectional Relief, No Paint
(BBCR) 1450 PSI/100 Bar Int Bidirectional Relief, Black Paint
(BBCT) 1560 PSI/108 Bar Int Bidirectional Relief, No Paint
(BBCV) 921 PSI/64 Bar Int Bidirectional Relief, Black paint
(BBDF) 761 PSI/53 Bar Int Bidirectional Relief, Black Paint
(BBDM) 761 PSI/53 Bar Int Bidirectional Relief, No Paint
(BBDY) 1740 PSI/120 Bar Int Bidirectional Relief, Black Paint
(BBFZ) 2030/140 Bar PSI Internal Bi-directional Relief, Black Paint
(BBGA) 1200 PSI/83 Bar Int Bidirectional Relief, Black Paint
(FSAA) Int Short Speed Sensor, Black paint
(FSAB) Int Short Speed Sensor, No paint
(HAAA) "Standard" plus External Relief Valve, Black Paint
(HAAB) "Standard" plus External Relief Valve, No Paint
L
L Length
134.25 (5.29)
mm (in)
WEIGHT
Weight
5.87 (12.9)
kg (lb)