14G01A12F0GD
Parker Pneumatic Division
Air Preparation Products
Filters, Regulators, Lubricators
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{parkerpdn/frl/frl/14g_asmtab.prj},{NB=14G01A12F0GD},{PR=Two-Unit Combo},{C1=14G},{C2=0},{C3=1},{C4=A},{C5=12},{C6=F},{C7=0},{C8=G},{C9=D},{C10=},{PPATH=14g_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Parker Pneumatic Division
Description
14G - Close Nippled Combo, Miniature 2-Unit
Bill of material
14G01A12F0GD
PN
Part No.
14G01A12F0GD
PR
Product
Two-Unit Combo
C1
14G Close Nippled
14G Close Nippled Combo 2-Unit
14G Close Nippled Combo 2-Unit
C2
Port Size
0 - 1/8 Inch
1 - 1/4 Inch
0 - 1/8 Inch
1 - 1/4 Inch
C3
Filter Bowl Option
1 - Polycarbonate Bowl / Twist Drain
3 - Metal Bowl / Twist Drain
5 - Polycarbonate Bowl / Auto Pulse Drain
7 - Metal Bowl / Auto Pulse Drain
1 - Polycarbonate Bowl / Twist Drain
3 - Metal Bowl / Twist Drain
5 - Polycarbonate Bowl / Auto Pulse Drain
7 - Metal Bowl / Auto Pulse Drain
C4
Filter Element
A - 40 Micron
B - 5 Micron
A - 40 Micron
B - 5 Micron
C5
Regulator Pressure
12 - 15 PSIG
10 - 30 PSIG
11 - 60 PSIG
13 - 125 PSIG
17 - 15 PSIG with Gauge
15 - 30 PSIG with Gauge
16 - 60 PSIG with Gauge
18 - 125 PSIG with Gauge
12 - 15 PSIG
10 - 30 PSIG
11 - 60 PSIG
13 - 125 PSIG
17 - 15 PSIG with Gauge
15 - 30 PSIG with Gauge
16 - 60 PSIG with Gauge
18 - 125 PSIG with Gauge
C6
Regulator Relief
F - Relieving
G - Non-Relieving
F - Relieving
G - Non-Relieving
C7
Lubricator Bowl Options
0 - Polycarbonate Bowl / No Drain
1 - Polycarbonate Bowl / Twist Drain
0 - Polycarbonate Bowl / No Drain
1 - Polycarbonate Bowl / Twist Drain
C8
Lubricator Body Options
G - No Fill Plug
G - No Fill Plug
C9
Engineering Level
D - Engineering Level
D - Engineering Level
C10
Port Type
NPT
NPT
A
3.75 (95)
Inch (mm)
B
3.79 (96)
Inch (mm)
C
2.42 (61)
Inch (mm)
D
2.04 (52)
Inch (mm)
E
6.21 (158)
Inch (mm)
F
0.79 (20)
Inch (mm)