카탈로그: Parker Hydraulic Pump and Power Systems Division
생성됨: 21.05.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker Hydraulic Pump and Power Systems Division
550TC04-05-D0-NNN-NN-02
Parker Hydraulic Pump and Power Systems Division
Compact Hydraulic Power Unit - 550 Series
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{parkerpumps/550/550_asmtab.prj},{NB=550TC04-05-D0-NNN-NN-02},{SERIES=550 Series},{MS=TC},{PS=04},{R=05},{C=D0},{V=NNN},{F=NN},{RV=02},{PPATH=parts/550_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Parker Hydraulic Pump and Power Systems Division
Description
550 Series - Hydraulic Power Units
Bill of material
550TC04-05-D0-NNN-NN-02
PN
Part No.
550TC04-05-D0-NNN-NN-02
SERIES
Series
550 Series
MS
Motor
TC - 0.50 HP, 1725 RPM, Single Phase
TD - 0.50 HP, 1725 RPM, Three Phase
TM - 0.50 HP, 3450 RPM, Single Phase
TT - 0.50 HP, 3450 RPM, Three Phase
TE - 0.75 HP, 1725 RPM, Single Phase
TF - 0.75 HP, 1725 RPM, Three Phase
TN - 0.75 HP, 3450 RPM, Single Phase
TU - 0.75 HP, 3450 RPM, Three Phase
TJ - 1.0 HP, 1725 RPM, Single Phase
TK - 1.0 HP, 1725 RPM, Three Phase
TP - 1.0 HP, 3450 RPM, Single Phase
TW - 1.0 HP, 3450 RPM, Three Phase
TL - 1.5 HP, 1725 RPM, Single Phase
TO - 1.5 HP, 1725 RPM, Three Phase
TQ - 1.5 HP, 3450 RPM, Single Phase
TX - 1.5 HP, 3450 RPM, Three Phase
TV - 2.0 HP, 1725 RPM, Single Phase
TR - 2.0 HP, 1725 RPM, Three Phase
TS - 2.0 HP, 3450 RPM, Single Phase
TY - 2.0 HP, 3450 RPM, Three Phase
TH - 3.0 HP, 3450 RPM, Three Phase
NN - Customer Supplied
TC - 0.50 HP, 1725 RPM, Single Phase
TD - 0.50 HP, 1725 RPM, Three Phase
TM - 0.50 HP, 3450 RPM, Single Phase
TT - 0.50 HP, 3450 RPM, Three Phase
TE - 0.75 HP, 1725 RPM, Single Phase
TF - 0.75 HP, 1725 RPM, Three Phase
TN - 0.75 HP, 3450 RPM, Single Phase
TU - 0.75 HP, 3450 RPM, Three Phase
TJ - 1.0 HP, 1725 RPM, Single Phase
TK - 1.0 HP, 1725 RPM, Three Phase
TP - 1.0 HP, 3450 RPM, Single Phase
TW - 1.0 HP, 3450 RPM, Three Phase
TL - 1.5 HP, 1725 RPM, Single Phase
TO - 1.5 HP, 1725 RPM, Three Phase
TQ - 1.5 HP, 3450 RPM, Single Phase
TX - 1.5 HP, 3450 RPM, Three Phase
TV - 2.0 HP, 1725 RPM, Single Phase
TR - 2.0 HP, 1725 RPM, Three Phase
TS - 2.0 HP, 3450 RPM, Single Phase
TY - 2.0 HP, 3450 RPM, Three Phase
TH - 3.0 HP, 3450 RPM, Three Phase
NN - Customer Supplied
PS
Pump Size
04 - 0.04 CIPR
07 - 0.07 CIPR
10 - 0.10 CIPR
14 - 0.14 CIPR
17 - 0.17 CIPR
20 - 0.20 CIPR
26 - 0.26 CIPR
04 - 0.04 CIPR
07 - 0.07 CIPR
10 - 0.10 CIPR
14 - 0.14 CIPR
17 - 0.17 CIPR
20 - 0.20 CIPR
26 - 0.26 CIPR
R
Reservoir
05 - 0.5 Gallon, Steel
10 - 1.0 Gallon, Steel
15 - 1.5 Gallon, Steel
50 - 5.0 Gallon, Steel
11 - 1.0 Gallon, Plastic
16 - 1.5 Gallon, Plastic
26 - 2.5 Gallon, Plastic
NN - No Reservoir
05 - 0.5 Gallon, Steel
10 - 1.0 Gallon, Steel
15 - 1.5 Gallon, Steel
50 - 5.0 Gallon, Steel
11 - 1.0 Gallon, Plastic
16 - 1.5 Gallon, Plastic
26 - 2.5 Gallon, Plastic
NN - No Reservoir
C
Circuit
D0 - D03 Pad & Extension Fittings
D1 - D03 Pad With Dual PO Check Manifold (Manapak)
SA - Standard Pressure & Tank Ports
SW - Std. P&T Ports with Outlet Port Check Valve
S1 - Two-Position, Two-Way Cartridge Valve, Conduit Connector, 12 VDC Normally Closed
S2 - Two-Position, Two-Way Cartridge Valve, Conduit Connector, 24 VDC Normally Closed
S3 - Two-Position, Two-Way Cartridge Valve, Conduit Connector, 120 VDC Normally Closed
S4 - Two-Position, Two-Way Cartridge Valve, Conduit Connector, 240 VDC Normally Closed
S5 - Two-Position, Two-Way Cartridge Valve, Conduit Connector, 12 VDC Normally Open
S6 - Two-Position, Two-Way Cartridge Valve, Conduit Connector, 24 VDC Normally Open
S7 - Two-Position, Two-Way Cartridge Valve, Conduit Connector, 120 VDC Normally Open
S8 - Two-Position, Two-Way Cartridge Valve, Conduit Connector, 240 VDC Normally Open
P1 - Two-Position, Two-Way Cartridge Valve, DIN Connector, 12 VDC Normally Closed
P2 - Two-Position, Two-Way Cartridge Valve, DIN Connector, 24 VDC Normally Closed
P3 - Two-Position, Two-Way Cartridge Valve, DIN Connector, 120 VDC Normally Closed
P4 - Two-Position, Two-Way Cartridge Valve, DIN Connector, 240 VDC Normally Closed
P5 - Two-Position, Two-Way Cartridge Valve, DIN Connector, 12 VDC Normally Open
P6 - Two-Position, Two-Way Cartridge Valve, DIN Connector, 24 VDC Normally Open
P7 - Two-Position, Two-Way Cartridge Valve, DIN Connector, 120 VDC Normally Open
P8 - Two-Position, Two-Way Cartridge Valve, DIN Connector, 240 VDC Normally Open
D0 - D03 Pad & Extension Fittings
D1 - D03 Pad With Dual PO Check Manifold (Manapak)
SA - Standard Pressure & Tank Ports
SW - Std. P&T Ports with Outlet Port Check Valve
S1 - Two-Position, Two-Way Cartridge Valve, Conduit Connector, 12 VDC Normally Closed
S2 - Two-Position, Two-Way Cartridge Valve, Conduit Connector, 24 VDC Normally Closed
S3 - Two-Position, Two-Way Cartridge Valve, Conduit Connector, 120 VDC Normally Closed
S4 - Two-Position, Two-Way Cartridge Valve, Conduit Connector, 240 VDC Normally Closed
S5 - Two-Position, Two-Way Cartridge Valve, Conduit Connector, 12 VDC Normally Open
S6 - Two-Position, Two-Way Cartridge Valve, Conduit Connector, 24 VDC Normally Open
S7 - Two-Position, Two-Way Cartridge Valve, Conduit Connector, 120 VDC Normally Open
S8 - Two-Position, Two-Way Cartridge Valve, Conduit Connector, 240 VDC Normally Open
P1 - Two-Position, Two-Way Cartridge Valve, DIN Connector, 12 VDC Normally Closed
P2 - Two-Position, Two-Way Cartridge Valve, DIN Connector, 24 VDC Normally Closed
P3 - Two-Position, Two-Way Cartridge Valve, DIN Connector, 120 VDC Normally Closed
P4 - Two-Position, Two-Way Cartridge Valve, DIN Connector, 240 VDC Normally Closed
P5 - Two-Position, Two-Way Cartridge Valve, DIN Connector, 12 VDC Normally Open
P6 - Two-Position, Two-Way Cartridge Valve, DIN Connector, 24 VDC Normally Open
P7 - Two-Position, Two-Way Cartridge Valve, DIN Connector, 120 VDC Normally Open
P8 - Two-Position, Two-Way Cartridge Valve, DIN Connector, 240 VDC Normally Open
V
4-Way Valve
NNN - No 4-Way Valve Included
01Y - Closed Center, 120 VAC, Conduit Connectors
01T - Closed Center, 240 VAC, Conduit Connectors
01K - Closed Center, 12 VDC, Conduit Connectors
01J - Closed Center, 24 VDC, Conduit Connectors
02Y - Open Center, 120 VAC, Conduit Connectors
02T - Open Center, 240 VAC, Conduit Connectors
02K - Open Center, 12 VDC, Conduit Connectors
02J - Open Center, 24 VDC, Conduit Connectors
07Y - Float Center, 120 VAC, Conduit Connectors
07T - Float Center, 240 VAC, Conduit Connectors
07K - Float Center, 12 VDC, Conduit Connectors
07J - Float Center, 24 VDC, Conduit Connectors
08Y - Tandem Center, 120 VAC, Conduit Connectors
08T - Tandem Center, 240 VAC, Conduit Connectors
08K - Tandem Center, 12 VDC, Conduit Connectors
08J - Tandem Center, 24 VDC, Conduit Connectors
30Y - Single Solenoid, 120 VAC, Conduit Connector
30T - Single Solenoid, 240 VAC, Conduit Connector
30K - Single Solenoid, 12 VDC, Conduit Connector
30J - Single Solenoid, 24 VDC, Conduit Connector
Y01 - Closed Center, 120 VAC, Hirschmann w/out Plugs
T01 - Closed Center, 240 VAC, Hirschmann w/out Plugs
K01 - Closed Center, 12 VDC, Hirschmann w/out Plugs
J01 - Closed Center, 24 VDC, Hirschmann w/out Plugs
Y02 - Open Center, 120 VAC, Hirschmann w/out Plugs
T02 - Open Center, 240 VAC, Hirschmann w/out Plugs
K02 - Open Center, 12 VDC, Hirschmann w/out Plugs
J02 - Open Center, 24 VDC, Hirschmann w/out Plugs
Y07 - Float Center, 120 VAC, Hirschmann w/out Plugs
T07 - Float Center, 240 VAC, Hirschmann w/out Plugs
K07 - Float Center, 12 VDC, Hirschmann w/out Plugs
J07 - Float Center, 24 VDC, Hirschmann w/out Plugs
Y08 - Tandem Center, 120 VAC, Hirschmann w/out Plugs
T08 - Tandem Center, 240 VAC, Hirschmann w/out Plugs
K08 - Tandem Center, 12 VDC, Hirschmann w/out Plugs
J08 - Tandem Center, 24 VDC, Hirschmann w/out Plugs
Y30 - Single Solenoid, 120 VAC, Hirschmann w/out Plug
T30 - Single Solenoid, 240 VAC, Hirschmann w/out Plug
K30 - Single Solenoid, 12 VDC, Hirschmann w/out Plug
J30 - Single Solenoid, 24 VDC, Hirschmann w/out Plug
NNN - No 4-Way Valve Included
01Y - Closed Center, 120 VAC, Conduit Connectors
01T - Closed Center, 240 VAC, Conduit Connectors
01K - Closed Center, 12 VDC, Conduit Connectors
01J - Closed Center, 24 VDC, Conduit Connectors
02Y - Open Center, 120 VAC, Conduit Connectors
02T - Open Center, 240 VAC, Conduit Connectors
02K - Open Center, 12 VDC, Conduit Connectors
02J - Open Center, 24 VDC, Conduit Connectors
07Y - Float Center, 120 VAC, Conduit Connectors
07T - Float Center, 240 VAC, Conduit Connectors
07K - Float Center, 12 VDC, Conduit Connectors
07J - Float Center, 24 VDC, Conduit Connectors
08Y - Tandem Center, 120 VAC, Conduit Connectors
08T - Tandem Center, 240 VAC, Conduit Connectors
08K - Tandem Center, 12 VDC, Conduit Connectors
08J - Tandem Center, 24 VDC, Conduit Connectors
30Y - Single Solenoid, 120 VAC, Conduit Connector
30T - Single Solenoid, 240 VAC, Conduit Connector
30K - Single Solenoid, 12 VDC, Conduit Connector
30J - Single Solenoid, 24 VDC, Conduit Connector
Y01 - Closed Center, 120 VAC, Hirschmann w/out Plugs
T01 - Closed Center, 240 VAC, Hirschmann w/out Plugs
K01 - Closed Center, 12 VDC, Hirschmann w/out Plugs
J01 - Closed Center, 24 VDC, Hirschmann w/out Plugs
Y02 - Open Center, 120 VAC, Hirschmann w/out Plugs
T02 - Open Center, 240 VAC, Hirschmann w/out Plugs
K02 - Open Center, 12 VDC, Hirschmann w/out Plugs
J02 - Open Center, 24 VDC, Hirschmann w/out Plugs
Y07 - Float Center, 120 VAC, Hirschmann w/out Plugs
T07 - Float Center, 240 VAC, Hirschmann w/out Plugs
K07 - Float Center, 12 VDC, Hirschmann w/out Plugs
J07 - Float Center, 24 VDC, Hirschmann w/out Plugs
Y08 - Tandem Center, 120 VAC, Hirschmann w/out Plugs
T08 - Tandem Center, 240 VAC, Hirschmann w/out Plugs
K08 - Tandem Center, 12 VDC, Hirschmann w/out Plugs
J08 - Tandem Center, 24 VDC, Hirschmann w/out Plugs
Y30 - Single Solenoid, 120 VAC, Hirschmann w/out Plug
T30 - Single Solenoid, 240 VAC, Hirschmann w/out Plug
K30 - Single Solenoid, 12 VDC, Hirschmann w/out Plug
J30 - Single Solenoid, 24 VDC, Hirschmann w/out Plug
F
Flow Control
NN - None
NN - None
RV
Relief Valve Setting
02 - 200 psi
03 - 300 psi
04 - 400 psi
05 - 500 psi
06 - 600 psi
07 - 700 psi
08 - 800 psi
09 - 900 psi
10 - 1000 psi
11 - 1100 psi
12 - 1200 psi
13 - 1300 psi
14 - 1400 psi
15 - 1500 psi
16 - 1600 psi
17 - 1700 psi
18 - 1800 psi
19 - 1900 psi
20 - 2000 psi
21 - 2100 psi
22 - 2200 psi
23 - 2300 psi
24 - 2400 psi
25 - 2500 psi
26 - 2600 psi
02 - 200 psi
03 - 300 psi
04 - 400 psi
05 - 500 psi
06 - 600 psi
07 - 700 psi
08 - 800 psi
09 - 900 psi
10 - 1000 psi
11 - 1100 psi
12 - 1200 psi
13 - 1300 psi
14 - 1400 psi
15 - 1500 psi
16 - 1600 psi
17 - 1700 psi
18 - 1800 psi
19 - 1900 psi
20 - 2000 psi
21 - 2100 psi
22 - 2200 psi
23 - 2300 psi
24 - 2400 psi
25 - 2500 psi
26 - 2600 psi