??
Catalog navigation
Pobierz modele CAD
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1450747 - THERMOMARK E SERIES CASE
Bill of material
PHOENIX CONTACT 1450747
MANUID
Product number of the Manufacturer
1450747
PREVIEW
Product preview
MANUTYPEDESC
Manufacturer Type Description
THERMOMARK E SERIES CASE
DESCSHORT
Short Description
Case
DESCLONG
Long Description
Case, length: 0.63 m, width: 515 mm, height: 315 mm, color: black
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
5
INTNO
International product number
4063151835460
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
CTN
Customs tariff number
42021219
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink