??
Catalog navigation
Stáhnout CAD model
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0804499 - PLOTMARK
Bill of material
PHOENIX CONTACT 0804499
MANUID
Product number of the Manufacturer
0804499
PREVIEW
Product preview
MANUTYPEDESC
Manufacturer Type Description
PLOTMARK
DESCSHORT
Short Description
Marking plotter
DESCLONG
Long Description
Marking plotter, weight: 8 kg, length: 0.69 m, width: 480 mm, height: 155 mm, color: silver
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
24
INTNO
International product number
4055626381190
BAB392
certificate/approval
CE
AAS628
Cardboard weight portion of the individual packaging
1000 g
AAS627
Weight of the individual packaging
1800 g
AAS629
Foil weight portion of the individual packaging
200 g
AAS630
Polystyrene weight portion of the individual packaging
600 g
ABA669
URI of manufacturer
www.phoenixcontact.com
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
CTN
Customs tariff number
90171010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink