??
Catalog navigation
Baixar modelos em CAD
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1192057 - FUSE/TE5/315MA/T-10PCS
Bill of material
PHOENIX CONTACT 1192057
MANUID
Product number of the Manufacturer
1192057
PREVIEW
Product preview
MANUTYPEDESC
Manufacturer Type Description
FUSE/TE5/315MA/T-10PCS
DESCSHORT
Short Description
Fuse set
DESCLONG
Long Description
Fuse set, number: 10 Pcs., nominal current: 0.315 A, tripping characteristic: slow-blow (T)
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
49
INTNO
International product number
4063151243937
AAF040
net weight
0.02 kg
AAS575
Power loss per pole, current-dependent [PlIp]
1.2 W
AAS574
Rated current [In] for the power loss specification
0.315 A
AAC824
Nominal current
0.315 A
AAG457
release characteristic
time-lag
ABA669
URI of manufacturer
www.phoenixcontact.com
AAY812
GLN of manufacturer
4063151
ABH173
URI of the product
http://www.phoenixcontact.com/product/1192057
NOCUPEROU
Number of content units per order unit
1
CTN
Customs tariff number
85361010
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink