피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1083352
PHOENIX CONTACT
Electric engineering, automation, process control engineering
PCB connection technology
Non-plug-in PCB connection technology
Printed circuit board terminal
Powered by
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
PDF 데이터시트 생성
CAD모델 선택
{phoenix_contact/27/46/01/01/1083352.prj},{NB=1083352},{MANUID=1083352},{BAF016=15.500},{BAA020=10.600},{BAC740=0.200},{AAF726=16},{AAC820=-40},{AAC821=100},{AAF040=0.002},{BAB577=11},{BAC676=1.500},{BAC677=1.500},{BAC739=0.200},{AAZ315=320},{AAZ316=160},{AAZ317=160},{AAZ321=2.500},{AAZ322=2.500},{AAZ323=2.500},{AAZ327=3.500},{AAP662=1},{AAZ332=2.600},{AAH185=8},{AAZ352=2},{AAZ354=1.100},{AAZ360=-40},{AAZ361=100},{AAZ342=45},{AAZ343=0.250},{AAZ344=0.750},{AAZ345=0.250},{AAZ346=0.750},{AAO663=4055626818849},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=1100},{QUANTITYINT=110},{CTN=85369010},{AAO676=1083352},{DESCSHORT=PCB terminal block}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1083352 - SPTAF 1/ 4-3,5-IL BD:SB1-SC2
Bill of material
PHOENIX CONTACT 1083352
MANUID
Product number of the Manufacturer
1083352
DESCSHORT
Short Description
PCB terminal block
DESCLONG
Long Description
PCB terminal block, nominal current: 16 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm², number of rows: 1, number of positions per row: 4, product range: SPTAF 1/..-IL, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 2.6 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard
MANUTYPEDESC
Manufacturer Type Description
SPTAF 1/ 4-3,5-IL BD:SB1-SC2
PREVIEW
Preview
INTNO
International product number
4055626818849
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
BAF016
width
15.500
mm
BAA020
height
10.600
mm
BAC740
Min. line cross section, rigid
0.200
mm^2
AAF726
rated current
16
A
AAP798
Application standards
IEC 60947-7-4
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
AAC820
Min. operating temperature
-40
°C
AAC821
Max. operating temperature
100
°C
AAF040
net weight
0.002
kg
BAB577
depth
11
mm
BAC676
Max. line cross section, flexible
1.500
mm^2
BAC677
Max. line cross section, rigid
1.500
mm^2
BAC739
Min. line cross section, flexible
0.200
mm^2
AAC194
Type of packaging
Cardboard
AAZ315
Rated voltage (II/2)
320
V
AAZ316
Rated voltage (III/2)
160
V
AAZ317
Rated voltage (III/3)
160
V
AAZ321
Rated surge voltage (II/2)
2.500
kV
AAZ322
Rated surge voltage (III/2)
2.500
kV
AAZ323
Rated surge voltage (III/3)
2.500
kV
AAZ327
Grid dimensions 1
3.500
mm
AAP662
Number of rows
1
AAZ332
Pin length
2.600
mm
AAH185
assembly height
8
mm
AAB230
Type of connection conductor
Push-in connection
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
2
AAZ354
Recommended drill hole diameter pin
1.100
mm
AAZ356
Pin dimensions (mm)
0,75 x 0,3
AAZ360
lower limit temperature
-40
°C
AAZ361
upper limit temperature
100
°C
AAC207
Material of the contact
Cu alloy
AAZ364
Coating PCB contact area
Tin (Sn)
AAZ542
max. connectable conductor size (AWG/KCMIL)
16
AAZ541
min. connectable conductor size (AWG/KCMIL)
24
AAZ339
Actuation of the conductor connection
Operating pusher
AAZ342
Conductor connection direction
45
°
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
0.250
mm^2
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
0.750
mm^2
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
0.250
mm^2
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
0.750
mm^2
AAZ365
Coating conductor contact area
Tin (Sn)
AAB370
Type of printed-circuit fastening
Add-on housing
AAO663
GTIN
4055626818849
AAW338
Manufacturer product designation
PCB terminal block
AAU734
Manufacturer product description
PCB terminal block, nominal current: 16 A, rated voltage (III/2): 160 V, nominal cross section: 1.5 mm², number of rows: 1, number of positions per row: 4, product range: SPTAF 1/..-IL, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 2.6 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard
AAU731
Manufacturer product family
SPTAF 1/..-IL
AAO057
Product type
SPTAF 1/ 4-3,5-IL BD:SB1-SC2
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1100
QUANTITYINT
Quantity Scale
110
CTN
Customs tariff number
85369010
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink