??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pinet
Description
1473574 - Round top weld-on steel hinges - brass washer
Bill of material
14-7-3574
PREVIEW
REF
Reference
14-7-3574
MATERIAL
Material
steel
FINISH
Finish
raw
A
80 mm
B
16 mm
C
13 mm
D
8 mm
PIN_MATERIAL
Pin material
steel
WEIGHT
weight
84 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25388-round-top-weld-on-steel-hinges-brass-washer.html