??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Pinet
Description
5473009 - Plastic hinges 76.2 mm long
Bill of material
54-7-3009
PREVIEW
REF
Reference
54-7-3009
MATERIAL
Material
polypropylene
FINISH
Finish
white
A
76.2 mm
B
63.5 mm
C
4.76 mm
WEIGHT
weight
16 g
S
4.62 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25518-plastic-hinges-76-2-mm-long.html