??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pinet
Description
1673948 - Toggle latches without strike - 64 mm
Bill of material
16-7-3948
PREVIEW
REF
Reference
16-7-3948
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
64 mm
B
28.7 mm
C
14 mm
WEIGHT
weight
45 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25015-toggle-latches-without-strike-64-mm.html