피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: POWER JACKS
생성됨: 13.12.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
POWER JACKS
EMT0010-U001100-0100-EB00-0000
POWER JACKS
Screw Jacks
E‐Series Metric Machine Screw Jacks
10kN E‐Series Machine Screw Jacks
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{powerjacks/screw_jacks/e_series_metr_mach_scre_jack/10kn_e_ser_mac_screw_jacks/emt0010_u00_asmtab.prj},{NB=EMT0010-U001100-0100-EB00-0000},{IDNR=},{PCODE1=EMT0010},{SC=Translating Screw},{C=10},{SC1=T},{GBT=U},{GBF1X=0},{GBF1=None},{GBF2X=0},{GBF2=None},{GR=1},{LSL=1},{WST=0},{GRX='1','5:1','2','20:1'},{S=100},{SX=100,[20:3000/1]},{WSE=0},{SEF=E},{GM=B},{LSM=0},{LSC=0},{DT=0},{MFS=0},{LS=0},{PLS=0},{POS=50},{VER=2},{X=1},{X2=0.000},{VER1=1},{S1X=10.0},{PPATH=../parts/emt_series_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
POWER JACKS
Description
EMT0010-U00 - Upright, Translating
Bill of material
EMT0010-U001100-0100-EB00-0000
PCODE
Product Code
EMT0010-U001100-0100-EB00-0000
GBF1
Gearbox Feature - 1
None
GBF2
Gearbox Feature - 2
None
GR
Gear Ratio
5:1
20:1
5:1
20:1
LSL
Lifting Screw Lead
Option 1 Lead - Right Hand(Standard)
Option 2 Lead - Right Hand
Option 3 Lead - Left Hand
Option 4 Lead - Left Hand
Option 1 Lead - Right Hand(Standard)
Option 2 Lead - Right Hand
Option 3 Lead - Left Hand
Option 4 Lead - Left Hand
WST
Worm Shaft Type
Standard Material
Nickel Plated Worm Shaft
Stainless Steel Worm Shaft
Standard Material
Nickel Plated Worm Shaft
Stainless Steel Worm Shaft
S
Stroke
mm
값 입력 S
Stroke
mm
cm
inch
ft
확인
WSE
Worm Shaft Ends
Both
Left Hand Only
Right Hand Only
Both
Left Hand Only
Right Hand Only
SEF
Screw End Fitting
Threaded ✔
Threaded
Threaded
Top plate
Top plate
Clevis
Clevis
Fork
Fork
Rod
Rod
GM
Gearbox Mounting
Base Mount ✔
Base Mount
Base Mount
Trunnion Mount Standard
Trunnion Mount Standard
Trunnion Mount Standard + Trunnion Feet
Trunnion Mount Standard + Trunnion Feet
LSM
Lifting Screw Material
Standard
Stainless Steel
Standard with Low Friction Coating (Molycote)
Standard with Protective Coating (Armaloy)
Standard
Stainless Steel
Standard with Low Friction Coating (Molycote)
Standard with Protective Coating (Armaloy)
LSC
Lifting Screw Covers
Cover Pipe and No Bellows Boot
Cover Pipe and Fabric Bellows Boot
No Cover Pipe and No Bellows Boot
Cover Pipe and No Bellows Boot
Cover Pipe and Fabric Bellows Boot
No Cover Pipe and No Bellows Boot
DT
Drive Type
None
Hand Wheel - LHS
Hand Wheel - RHS
Rotation Indicator (Visual) on worm shaft- LHS
Rotation Indicator (Visual) on worm shaft- RHS
None
Hand Wheel - LHS
Hand Wheel - RHS
Rotation Indicator (Visual) on worm shaft- LHS
Rotation Indicator (Visual) on worm shaft- RHS
LS
Mounting Kit for Limit Switches & Stop Nuts
None
Inductive Proximity Sensor, 2, End of Stroke, Adjustable
Stop Nut
None
Inductive Proximity Sensor, 2, End of Stroke, Adjustable
Stop Nut
PLS
Paint - Lubricant -Seals
Standard Paint, Lubricant and Seals
Standard Paint and Food Grade Lubricant and Standard Seals
Standard Paint, Nuclear Grade Lubricant and Seals
Standard Paint, High Temperature Lubricant and Seals
Standard Paint, Low Temperature Lubricant and Seals
Standard Paint, Biodegradable Lubricant and Standard Seals
No Paint and Standard Lubricant and Seals
No Paint and Food Grade Lubricant and Standard Seals
No Paint, Nuclear Grade Lubricant and Seals
No Paint, High Temperature Lubricant and Seals
No Paint, Low Temperature Lubricant and Seals
No Paint, Biodegradable Lubricant and Standard Seals
Standard Primer, Lubricant and Seals
Standard Primer and Food Grade Lubricant and Standard Seals
Standard Primer, Nuclear Grade Lubricant and Seals
Standard Primer, High Temperature Lubricant and Seals
Standard Primer, Low Temperature Lubricant and Seals
Standard Primer, Biodegradable Lubricant and Standard Seals
Epoxy Paint, Standard Lubricant and Seals
Epoxy Paint and Food Grade Lubricant and Standard Seals
Epoxy Paint, Nuclear Grade Lubricant and Seals
Epoxy Paint, High Temperature Lubricant and Seals
Epoxy Paint, Low Temperature Lubricant and Seals
Epoxy Paint and Biogradable Lubricant and Standard Seals
Standard Paint, Lubricant and Seals
Standard Paint and Food Grade Lubricant and Standard Seals
Standard Paint, Nuclear Grade Lubricant and Seals
Standard Paint, High Temperature Lubricant and Seals
Standard Paint, Low Temperature Lubricant and Seals
Standard Paint, Biodegradable Lubricant and Standard Seals
No Paint and Standard Lubricant and Seals
No Paint and Food Grade Lubricant and Standard Seals
No Paint, Nuclear Grade Lubricant and Seals
No Paint, High Temperature Lubricant and Seals
No Paint, Low Temperature Lubricant and Seals
No Paint, Biodegradable Lubricant and Standard Seals
Standard Primer, Lubricant and Seals
Standard Primer and Food Grade Lubricant and Standard Seals
Standard Primer, Nuclear Grade Lubricant and Seals
Standard Primer, High Temperature Lubricant and Seals
Standard Primer, Low Temperature Lubricant and Seals
Standard Primer, Biodegradable Lubricant and Standard Seals
Epoxy Paint, Standard Lubricant and Seals
Epoxy Paint and Food Grade Lubricant and Standard Seals
Epoxy Paint, Nuclear Grade Lubricant and Seals
Epoxy Paint, High Temperature Lubricant and Seals
Epoxy Paint, Low Temperature Lubricant and Seals
Epoxy Paint and Biogradable Lubricant and Standard Seals
B
Dimensions
110
mm