??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
PRiCi FA
Description
LL60B,LL60BD,LL60BS - Sprocket-60B Series
Bill of material
LL60B9-N-19
MODEL
Model
MAT
Material
SUR
Surface treatment
ATT
Attachment
Fixed screw
CODE
Code
VAR02
Tooth number
VAR04
Axle Hole Specification
N
VAR06
Axle Hole Diameter N Specification(DH7)
mm
FIX02
Dp
mm
FIX04
Do
mm
FIX06
Cover hub(H)
mm
FIX08
Cover hub(L)
32 mm
FIX10
l
6 mm
FIX12
weight
g
FIX14
keyway(b2*t2)
6×2.8
FIX16
M(Fixed screw)
6
FIX95
PDF
PDF