??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PRiCi FA
Description
HY68S - Flat dust-free butterfly hinge taper hole light load type
Bill of material
HY68S36
MODEL
Model
HY68S36
MAT
Material
SUS304
CODE
Code
HY68S
VAR02
No.
FIX02
Number of mounting holes
4
FIX04
A
48 mm
FIX06
A1
36 mm
FIX08
B
36 mm
FIX10
B1
20 mm
FIX12
H
9 mm
FIX14
T
2 mm
FIX16
d
5 mm
FIX18
d1
4.5 mm
FIX20
Load
7 kg
FIX22
Reference weight
0.040 kg/pcs
FIX95
PDF
PDF