??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
PRiCi FA
Description
LS18A,LS18AB,LS18AD,LS18C,LS18S,LS18AC,LS18SG - Oval handle with internal thread
Bill of material
LS18AD20-100
MODEL
Model
LV1
LV1 type
Oval handle with internal thread
MAT
material
SUR
Surface treatment
CODE
Code
VAR02
A
mm
VAR04
L
mm
FIX02
La
113 mm
FIX04
Lf
10 mm
FIX06
H
47 mm
FIX08
h
34 mm
FIX10
M
M6
FIX12
Permissible load
1100 N
FIX95
PDF
PDF.