??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Promatec
Description
MPC17X1739 - MPC Body x MPC Body Class VI Polysulfone Reducer
Bill of material
MPC17X1739
PN
Part No.
MPC17X1739
MC
Mating Coupling Series
MPC Series
CCOLUMN
Product Number
MPC17X1739
DCOLUMN
Product Name
MPC Body x MPX Back-to-Back Body Adapter
FCOLUMN
CPC Series
Back-to-Back Adapters, MPC, MPX
GCOLUMN
CPC Bag Quantity
25
LCOLUMN
CPC Category
Medical-Grade, Bioprocessing
SCOLUMN
CPC Seal Options ID
NA
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
300°F
YCOLUMN
CPC High
149°C
AECOLUMN
CPC Sterilization Method ID
Gamma, autoclave
ANCOLUMN
CPC Pressure Range
Up to 60 psi, 4.1 bar
BACOLUMN
Natural Polysulfone
BBCOLUMN
NA
BCCOLUMN
white PVDF
BDCOLUMN
NA