KFB2010-1S-375/20+SAB+AC+007+LAH+0+FR1
ROBOMAT
Conveyor belts
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{robomat/transportband/kfb2010_sz_asmtab.prj},{NB=KFB2010-1S-375/20+SAB+AC+007+LAH+0+FR1(CENTRIC)},{BA=1},{BAT=1},{BA1=S},{BL=375},{BB=20},{BU=SA},{BU1=B},{MT=AC},{MG=007},{ML=L},{ML1=A},{ML2=H},{MP1=CENTRIC},{MP=0.0},{RT=FR1},{POSMIN=50},{POS2MIN=45.000},{PPATH=parts/kfb2010_sz_asmtpl.prj},{NOTE=Bitte nehmen sie mit Robo • Mat AG Kontakt auf.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
ROBOMAT
Description
KFB2010-S/Z - Mini Conveyor
Bill of material
KFB2010-1S-375/20+SAB+AC+007+LAH+0+FR1
CNSORDERNO
Order number
KFB2010-1S-375/20+SAB+AC+007+LAH+0+FR1
BA
Conveyor Design
Single Track
Dual Track
Multitrack
Wide Track (Flat Belt)
Single Track
Dual Track
Multitrack
Wide Track (Flat Belt)
BAT
Number of tracks
BA1
Belt Type
Standard (Flat Belt)
Timing Belt
Standard (Flat Belt)
Timing Belt
BL
Conveyor Length
BB
Conveyor width
BU
Deflection roller
Standard
Knife-edge
Standard
Knife-edge
BU1
Deflection roller
Both-sided
Both-sided
MT
Motor Type
PC440M3T (3x400VACAC/50Hz)
without motor
PC440M3T (3x400VACAC/50Hz)
without motor
MG
Motor Gear Reduction
007:1 = 37.6 m/min
010:1 = 26.3 m/min
020:1 = 13.1 m/min
030:1 = 8.7 m/min
040:1 = 6.5 m/min
050:1 = 5.2 m/min
060:1 = 4.4 m/min
070:1 = 3.7 m/min
100:1 = 2.6 m/min
007:1 = 37.6 m/min
010:1 = 26.3 m/min
020:1 = 13.1 m/min
030:1 = 8.7 m/min
040:1 = 6.5 m/min
050:1 = 5.2 m/min
060:1 = 4.4 m/min
070:1 = 3.7 m/min
100:1 = 2.6 m/min
ML
Motor Arrangement
Left
Right
Left
Right
ML2
Motor Arrangement
Horizontal
Vertical
Horizontal
Vertical
MP1
Motor position
Centric
Free selection
Centric
Free selection
MP
Motor Position
RT
Belt Type
Flat Belt : ENI-5EE (Standard)
Flat Belt : HNB-5E (Application food)
Flat Belt : FNB-5EIC (Application food)
Flat Belt : ENI-5EE (Standard)
Flat Belt : HNB-5E (Application food)
Flat Belt : FNB-5EIC (Application food)
RTINFO
Belt technical data
PDF
NOTE
Sonderausführungen möglich.
Bitte nehmen sie mit Robo • Mat AG Kontakt auf.