??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Pneumatic - connection - accessories
Bill of material
4010415#
ARTIKEL
ANSCHL
Connection
BEST
Order-no.
R
R 1 /8 "
B
12.000 mm
C
17.000 mm
CNSMASSEXACT
Weight
0.069 kg
CNSSTDDTIME
standard delivery time after receipt of order
1 Week after receipt of order
ECLASS80
eClass V 8.0
27-29-92-90
WARENNUMMER
Customs tariff number
73181590