카탈로그: RK Rose+Krieger
생성됨: 01.12.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
E00016AAE#Profilverbinder -Quer- 20
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Functional Profiles
Accessories Aluminium Profiles
Accessories M-BLOCAN
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{rose_krieger/blocan_profilsysteme/funktionsprofile/zubehoer/mblocan/profilverb_qm_assytable.prj},{NB=E00016AAE#},{IDNR=},{ARTIKEL=Profilverbinder -Quer-},{TYPE=20},{BEST=E00016AAE},{AUSF=B},{L=40},{L1=30.000},{HINWEISVPE=Bitte beachten Sie die Liefereinheiten für diesen Artikel (siehe Katalog)},{CNSMASSEXACT=0.008},{CNSSTDDTIME=1 Woche},{ECLASS80=23-36-02-90},{WARENNUMMER=84879090},{PPATH=schablonen/profilverb_qm_sbl.prj},{WERKSTOFF=0},{OBERFLAECHE=1},{LAENGESENKKOPF=8},{LAENGEZYLSCR=8},{LX=IF (RF.EQ.1 )THEN LX= '6000'ELSE LX = '10:5999'ENDIF}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
RK Rose+Krieger
Description
M-BLOCAN mitre joint transversal - Assessories
Bill of material
E00016AAE#Profilverbinder -Quer-_20
ARTIKEL
Article description
Profile connector -transversal-
TYPE
Type / Size
20
BEST
Order-no.
E00016AAE
HINWEISVPE
Refrence to pack quantity
Please, follow the pack quantity of delivery for this article (see catalogue)
CNSMASSEXACT
Weight
0.008
kg
CNSSTDDTIME
Standard delivery time of the article after receipt of order
1 Week after receipt of order
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
84879090
LX
IF (RF.EQ.1 )THEN LX= '6000'ELSE LX = '10:5999'ENDIF