카탈로그: RK Rose+Krieger
생성됨: 01.12.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
QKI00AG0E0105 Linearzylinder LZ60S für externe Steuerung (Hublänge:0)
RK Rose+Krieger
LINEAR - TECHNOLOGY
Electric Cylinder
LZ 60
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{rose_krieger/linearkomponenten/elektrozylinder/elekzyl_lz60/elektrozylinder_lz60s_ext_assytable.prj},{NB=QKI00AG0E0105#Linearzylinder-LZ60S-750-Ext_(Hub:0,F:750)},{MAXGESCHW24V=MIN},{MAXGESCHW28V=18.5},{MAXGESCHW36V=MIN},{EINBAUMASSX=446.0},{HUBMAX=105.000},{MAXSTROM=5},{DUMMYDURCH=10.000},{DUMMYLAENG=20.000},{LAENDOPPROFIL=184.500},{LFDNR=7},{CODE=QKI00A},{ARTIKEL=Linearzylinder},{ARTIKELHELP=Linearzylinder-LZ60S-750-Ext},{TYPE=LZ60S},{AUSF=für externe Steuerung},{MAXKRAFTVIS=750},{ELEKTRANSCHLUSSVIS=Ausführung für externe Synchronsteuerung MultiControl II},{BESCHREIBELEKANVIS=Ausführung für externe Synchronsteuerung MultiControl II},{HILFEHUB=105},{CNSMASSEXACT=2.9},{GEWICHTINTSTEU=1.0},{CNSSTDDTIME=5-6 Wochen},{INFOWWW=Information},{MONTANLEITWWW=Montageanleitung DE, GB},{HUBLAENGE=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 89
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Electric cylinder LK 2 - LZ60S - Version for external control 24 V/36 V - E-Zylinder
Bill of material
QKI00AG0E0105 Linearzylinder LZ60S für externe Steuerung (Hublänge:0)
ARTIKEL
Article description
Electric cylinder
ARTIKELHELP
Hilfsvariable für ARTIKEL für NB ohne Leerzeichen
Linearzylinder-LZ60S-750-Ext
Linearzylinder-LZ60S-750-Ext
TYPE
Type
LZ60S
BEST
Order-no.
QKI00AG0E0105
QKI00AG0E0105
AUSF
Version
for external control
MAXKRAFTVIS
max. Force
750
750
MAXGESCHW24V
max. speed 24V DC
mm/s
MAXGESCHW28V
max. speed 28V DC
18.5
18.5
mm/s
MAXGESCHW36V
max. speed 36V DC
mm/s
EINBAUMASSX
Installation dimension X
446.0
446.0
mm
ELEKTRANSCHLUSSVIS
Electrical connection
Version for external MultiControl II synchronous control
Version for external MultiControl II synchronous control
HUBMAX
max. Stroke
105.000
105.000
mm
HUBLAENGE
Stroke length
mm
값 입력 HUBLAENGE
Stroke length
mm
cm
inch
ft
확인
CNSSTDDTIME
Standard delivery time of the item after receipt of order
5-6 weeks after receipt of order
INFOWWW
Further Product information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
MONTANLEITWWW
Assembly Instructions
Assembly Instructions DE, GB
WARTUNGSINTVALL
Maintenance interval for the item
according to assembly instructions
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-30-18-90
WARENNUMMER
Customs tariff number
85011010
ROHSWWW
Certificate ROHS
REACHWWW
Certificate REACH