카탈로그: RK Rose+Krieger
생성됨: 01.12.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
FYH6060TA0276 PLS-II mit Kugelgewindetrieb RoL, PLS 60, 1 Antriebszapfen, GESL: 276
RK Rose+Krieger
LINEAR - TECHNOLOGY
Linear Units
Spindle linear units
Linearunit PLS II
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{rose_krieger/linearkomponenten/lineareinheiten/struktur_kenner_spindel/mt_pls_ii/mt_pls_ii_rol_ku_bg_assytable.prj},{NB=FYH6060TA0276#PLS-II-KG60_RoL_(Hub:_0_Fpos:_0)},{GL=276},{B=180},{C=98},{D2=12},{F=11.5},{H=30},{J=192},{L1=30},{L2=6},{M1=43},{M2=0},{Q=60},{R=42},{T1=11.5},{T2=7.00},{W=10.1},{D1Z=35.000},{FW=9.6},{PB=4.000},{PL=25.000},{SD=10.400},{STV=2.000},{VS=11.000},{HUBMAX=2664.000},{MGL=6.180},{MHUB=0.900},{GEWICHTF=0.900},{IDNR=},{ARTIKEL=PLS-II mit Kugelgewindetrieb},{ARTIKELHELP=PLS-II-KG60},{TYPE=PLS 60},{TYPEHELP=PLS60},{VARVIS=1 Antriebszapfen},{S=20x5},{GWA=Linksgewinde},{D1=35 J6},{G=M5},{P=4x4x25},{V=M6},{AUSF1=H},{AUSF2=A},{WARTUNGSINTVALL=gemäß Montageanleitung},{CNSSTDDTIME=4 Wochen},{WEEE=DE71223010},{INFOWWW=Informationen},{MONTANLEITWWW=Montageanleitung DE, GB},{HUB=0},{FPOS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 22
HELP_VARIABLE
Company
RK Rose+Krieger
Description
PLS-II Right- or Lefthand thread with ball screw drive - Move-Tec
Bill of material
FYH6060TA0276 PLS-II mit Kugelgewindetrieb RoL, PLS 60, 1 Antriebszapfen, GESL: 276
ARTIKEL
Article description
PLS-II with ball screw drive
TYPE
Type / Size
PLS 60
PLS 60
BEST
Order-no.
FYH6060TA0276
FYH6060TA0276
S
Spindle
20x5
20x5
GWA
Type of thread
lefthand thread
lefthand thread
GL
Basic length
276
276
mm
HUB
Stroke
mm
값 입력 HUB
Stroke
mm
cm
inch
ft
확인
FPOS
Position guide table
mm
B
180
180
mm
D1
35 J6
35 J6
mm
D2
12
12
mm
F
11.5
11.5
mm
G
M5
mm
H
30
30
mm
J
192
192
mm
L1
30
30
mm
L2
6
mm
M1
43
43
mm
P
4x4x25
4x4x25
mm
R
42
42
mm
T1
11.5
11.5
mm
T2
7.00
7.00
mm
V
M6
M6
mm
W
10.1
mm
WARTUNGSINTVALL
Maintenance interval for the item
According to assembly instructions
CNSSTDDTIME
Standard delivery time after receipt of order
4 weeks
mm
WEEE
Registration No. WEEE
DE71223010
INFOWWW
Further product information on the website RK Rose+Krieger
Information
MONTANLEITWWW
Assembly Instructions
Assembly Instructions DE, GB
ROHSWWW
Certificate ROHS
REACHWWW
Certificate REACH