카탈로그: RK Rose+Krieger
생성됨: 01.12.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
955101#
RK Rose+Krieger
LINEAR - TECHNOLOGY
Linear Units
Spindle linear units
Linearunit PLS II
zubehoer_pls_ii
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{rose_krieger/linearkomponenten/lineareinheiten/struktur_kenner_spindel/mt_pls_ii/zubehoer_pls_ii/bf_lasche.prj},{NB=955101#},{IDNR=},{ARTIKEL=Befestigungslasche},{TYPE=PLSII 3050},{BEST=955101},{AUSF=Senkung für Schraube M5 DIN7991},{A=16.3},{B=4.0},{C=2.5},{D=15.0},{E=7.0},{LG=26.000}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Fixing plate - Fixing
Bill of material
955101#
ARTIKEL
Article description
Fixing plate
TYPE
Type / Size
PLSII 3050
PLSII 3050
BEST
Order-no.
955101
955101
AUSF
Version
countersink for Screw M5 DIN 7991
countersink for Screw M5 DIN 7991
A
16.3
16.3
mm
B
4.0
4.0
mm
C
2.5
2.5
mm
D
15.0
15.0
mm
E
7.0
7.0
mm