카탈로그: RK Rose+Krieger
생성됨: 01.12.2020
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
K80518ACSR18R18 Gelenkklemmstueck GPZ-KU GPZ 12-18
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Light Clamps - Plastic Tube Connectors
Hinge connection
Joint clamps
Single-piece elements
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{rose_krieger/verbindungssystem/lightdesign/gelenk_verb/gelenk_klem/einteilig/kst_gpz_ku_assytable.prj},{NB=K80518ACSR18R18#Gelenkklemmstck_GPZ-KU12-18_(W:180)},{C=30.000},{D=25.000},{E=26.500},{F=25.000},{H=45.000},{L=90.000},{M=45.000},{P=21.000},{R=34.000},{FONT=3.5},{CNSCOGX=0.000},{CNSCOGY=0.000},{CNSCOGZ=-45.000},{IDNR=},{ARTIKEL=Gelenkklemmstueck GPZ-KU},{ARTIKELHELP=Gelenkklemmstck_GPZ-KU12-18},{TYPE=GPZ 12-18},{TYPEHELP=GPZ12-18},{CODE=K80518AC},{BEZMATNRMUTTER=Skt-Mutter EN ISO 10511-M6-8-St VZ},{MATNRMUTTER=X096941},{BEZMATNRMUTMITT=Skt-Mutter EN ISO 10511-M6-8-St VZ},{MATNRMUTMITTE=X096941},{BEZMATNRSCHRAUB=Zyl-Schr. DIN 7984-M6x18-8.8 VZ},{MATNRKLEMSCHR=X094881},{BEZMATNRSCHRMIT=Zyl-Schr. DIN 7984-M6x14-8.8 VZ},{MATNRSCHRMITTE=X094925},{WINKEL=180}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Gelenkklemmstück - GPZ - KU - Light clamps
Bill of material
K80518ACSR18R18 Gelenkklemmstueck GPZ-KU GPZ 12-18
ARTIKEL
Article description
Joint clamp GPZ-KU
TYPE
Type
GPZ 12-18
GPZ 12-18
BEST
Order-no.
K80518ACSR18R18
K80518ACSR18R18
SCHRAUBENVIS
Screw type
Zinc plated (standard)
ANFRAGE
On request
Stainless steel screws
KLAVIS
Clamping A
18
18
KLBVIS
Clamping B
18
18
WINKEL
Angle
C
30.000
30.000
mm
D
25.000
25.000
mm
E
26.500
26.500
mm
F
25.000
25.000
mm
H
45.000
45.000
mm
L
90.000
90.000
mm
M
45.000
45.000
mm
P
21.000
21.000
mm
R
34.000
34.000
mm
S
M6x14
M6x14
T
M6x12
M6x12
KLEMMHEBELSNR
Clamping Lever S
93024
93024
CNSMAT
Material
Plastic -PA
HINWEISVPE
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
CNSMASSEXACT
Weight
0.552
0.552
CNSSTDDTIME
Standard delivery time of the article after receipt of order
2 Days after receipt of order
INFOWWW
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
WARTUNGSINTVALL
Maintenance interval for the item
No Need
WEEE
Registration No. WEEE
DE71223010
ECLASS80
eClass V 8.0
23-35-01-90
WARENNUMMER
Customs tariff number
39269097
ROHSWWW
Certificate ROHS (Click Icon)
REACHWWW
Certificate REACH (Click Icon)