카탈로그: Rossi
생성됨: 25.02.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rossi
MR 2I 140 UP2A 38x300-19.6 B3 HB 132MC4 B5 TB0
Rossi
G series Helical and bevel helical gear reducers and gearmotors
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{rossi/g_riduttori_e_motoriduttori/mr2i_40_360_asmtab.prj},{NB=MR2I140UP2A38x30019.6B3HB-Standard motor132TB0MC450/60ErP-B5},{A1=MR},{A2=2I},{A3=140},{A4=UP2A},{A5=38x300},{A6=19.60},{A7=B3},{A8=},{A9=},{A10=},{A12=},{A13=},{A14=},{A15=},{A16=},{A17=},{A18=HB-Standard motor},{A19=132},{A20=TB0},{A21=MC},{A22=4},{A32=50/60},{A23=ErP},{A24=-},{A25=B5},{A26=},{A27=},{A28=},{A29=},{A30=},{IX=9.22,10.2,11.9,13.3,14.7,15.1,17.6,19.6,21.7,24.1},{A161= '', 'No','AG','Esecuzione per agitatori (AG)'},{U=201.000},{Q=4.000},{A51X=38x300','42x350','48x350},{A41= 'UP2A','UP2D','UP4A','UP4D'},{PPATH=mr2i_40_360_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 18
HELP_VARIABLE
Company
Rossi
Description
MR 2I 40-360 - Gearmotors MR 2I 40-360
Bill of material
MR 2I 140 UP2A 38x300-19.6 B3 HB 132MC4 B5 TB0
A1
Machine
MR
A2
Train of gears
2I
A3
Size
140
140
A4
Design
UP2A
UP2D
UP4A
UP4D
UP2A
UP2D
UP4A
UP4D
A5
Motor coupling
38x300
42x350
48x350
N210TC
N250TC
N280TC
38x300
42x350
48x350
N210TC
N250TC
N280TC
A6
Transmission ratio
19.60
21.70
24.10
19.60
21.70
24.10
A7
Mounting position
B3
B6
B7
B8
V5
V6
B3
B6
B7
B8
V5
V6
A8
Low speed shaft
No
Standard low speed shaft (AN1)
Standard low speed shaft on groove side (AN2)
Double extension low speed shaft (AB1)
Solid low speed shaft on groove opposite side (HI1)
Solid low speed shaft on groove side (HI2)
Solid double extension low speed shaft (HI3)
Stepped hollow low speed shaft (HD)
Hollow low speed shaft with shrink disc on machine side (HB1)
Hollow low speed shaft with shrink disc on machine opposite side (HB2)
Hollow low speed shaft in inch (IH)
Solid low speed shaft on groove opposite side in inch (IS1)
Solid low speed shaft on groove side in inch (IS2)
Solid double extension low speed shaft in inch (IS3)
No
Standard low speed shaft (AN1)
Standard low speed shaft on groove side (AN2)
Double extension low speed shaft (AB1)
Solid low speed shaft on groove opposite side (HI1)
Solid low speed shaft on groove side (HI2)
Solid double extension low speed shaft (HI3)
Stepped hollow low speed shaft (HD)
Hollow low speed shaft with shrink disc on machine side (HB1)
Hollow low speed shaft with shrink disc on machine opposite side (HB2)
Hollow low speed shaft in inch (IH)
Solid low speed shaft on groove opposite side in inch (IS1)
Solid low speed shaft on groove side in inch (IS2)
Solid double extension low speed shaft in inch (IS3)
A9
B5 flange
No
B5 flange (F1)
No
B5 flange (F1)
A10
Backstop device
No
Backstop device white arrow free-rotation (DA1)
Backstop device black arrow free-rotation (DA2)
No
Backstop device white arrow free-rotation (DA1)
Backstop device black arrow free-rotation (DA2)
A12
Shaft mounting arrangements
No
Reaction bolt using disc springs (B1)
Flexible torque arm using bracket (B3)
Rigid torque arm using bracket (B4)
No
Reaction bolt using disc springs (B1)
Flexible torque arm using bracket (B3)
Rigid torque arm using bracket (B4)
A13
Fan cooling
-
-
A14
Internal heat exchanger
No
Raffr. artificiale con scambiatore interno (SI)
No
Raffr. artificiale con scambiatore interno (SI)
A15
Washer/Protection
No
Hollow low speed shaft washer (R)
Hollow low speed shaft washer with locking bush (RB1)
Protection for hollow low speed shaft (PA)
No
Hollow low speed shaft washer (R)
Hollow low speed shaft washer with locking bush (RB1)
Protection for hollow low speed shaft (PA)
A16
Agitators
No
Design for agitators (AG)
No
Design for agitators (AG)
A17
NEMA C-Face adapter
-
-
A18
Motor type
HB-Standard motor
HBZ-Brake motor
HBV-Brake motor light duty
HBF-Brake motor heavy duty
No motor
HE
HEZ
HB-Standard motor
HBZ-Brake motor
HBV-Brake motor light duty
HBF-Brake motor heavy duty
No motor
HE
HEZ
A19
Motor size
132
132
A20
Terminal box position
TB0
TB1
TB2
TB3
TB0
TB1
TB2
TB3
A21
Power
MC
MC
A22
Poles
4
4
A32
Frequency
50/60
60
50/60
60
A23
Directive
ErP (Energy-related Products)
Non EU countries
ErP (Energy-related Products)
Non EU countries
A24
Efficiency
-
-
A25
Motor mounting position
B5
B5
A26
Second shaft end
No
Yes
No
Yes
A27
Cooling
Standard
V
CN
SV
Standard
V
CN
SV
A28
Encoder
No
E1
E2
E3
E4
E5
No
E1
E2
E3
E4
E5
A29
Drip proof cover
No
Yes
No
Yes
A30
Relese lever
-
-