카탈로그: Rossi
생성됨: 25.02.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rossi
G R I 180 UP2A 2.24 B3
Rossi
G series Helical and bevel helical gear reducers and gearmotors
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{rossi/g_riduttori_e_motoriduttori/ri_63_360_asmtab.prj},{NB=G_R_I_180_UP2A_2.24_B3______},{A3=180},{U=249.000},{Q=5.000},{A1=R},{A2=I},{IX=2.24,2.5,2.83,3.25,3.6,4.15,4.67,5.07},{DES='UP2A','UP2A','UP2D','UP2D','UP2L','UP2L'},{A161= '', 'No','AG','Esecuzione per agitatori (AG)'},{A4=UP2A},{A6=2.24},{A7=B3},{A8=},{A9=},{A12=},{A13=},{A15=},{A16=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 14
HELP_VARIABLE
Company
Rossi
Description
R I 63-360 - Gear reducers R I 63-360
Bill of material
G_R_I_180_UP2A_2.24_B3______
A1
Machine
R
A2
Train of gears
I
A3
Size
180
180
A4
Design
UP2A
UP2D
UP2L
UP2A
UP2D
UP2L
A6
Transmission ratio
2.24
2.50
2.83
3.25
3.60
4.15
4.67
5.07
2.24
2.50
2.83
3.25
3.60
4.15
4.67
5.07
A7
Mounting position
B3
B6
B7
B8
V5
V6
B3
B6
B7
B8
V5
V6
A8
Low speed shaft
No
Standard low speed shaft (AN1)
Standard low speed shaft on groove side (AN2)
Double extension low speed shaft (AB1)
Solid low speed shaft on groove opposite side (HI1)
Solid low speed shaft on groove side (HI2)
Solid double extension low speed shaft (HI3)
Stepped hollow low speed shaft (HD)
Hollow low speed shaft with shrink disc on machine side (HB1)
Hollow low speed shaft with shrink disc on machine opposite side (HB2)
Hollow low speed shaft in inch (IH)
Solid low speed shaft on groove opposite side in inch (IS1)
Solid low speed shaft on groove side in inch (IS2)
Solid double extension low speed shaft in inch (IS3)
No
Standard low speed shaft (AN1)
Standard low speed shaft on groove side (AN2)
Double extension low speed shaft (AB1)
Solid low speed shaft on groove opposite side (HI1)
Solid low speed shaft on groove side (HI2)
Solid double extension low speed shaft (HI3)
Stepped hollow low speed shaft (HD)
Hollow low speed shaft with shrink disc on machine side (HB1)
Hollow low speed shaft with shrink disc on machine opposite side (HB2)
Hollow low speed shaft in inch (IH)
Solid low speed shaft on groove opposite side in inch (IS1)
Solid low speed shaft on groove side in inch (IS2)
Solid double extension low speed shaft in inch (IS3)
A9
B5 flange
No
B5 flange (F1)
No
B5 flange (F1)
A12
Shaft mounting arrangements
-
-
A13
Fan cooling
No
Fan cooling (RV)
No
Fan cooling (RV)
A15
Washer/Protection
No
Hollow low speed shaft washer (R)
Hollow low speed shaft washer with locking bush (RB1)
Protection for hollow low speed shaft (PA)
No
Hollow low speed shaft washer (R)
Hollow low speed shaft washer with locking bush (RB1)
Protection for hollow low speed shaft (PA)
A16
Agitators
No
Design for agitators (AG)
No
Design for agitators (AG)