카탈로그: Samtec
생성됨: 17.10.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Samtec
PCIEC-036-0050-EC-EC-C
Samtec
Cable Systems
High Speed Cable Assemblies
Test & Debug Products
Emulation
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{samtec/cable_systems/high_speed_cable_assemblies/test_debug_products/emulation/pciec_asmtab.prj},{NB=PCIEC-036-0050-EC-EC-C},{SERIES=PCIEC},{POS=036},{LENGTH=50},{FE=-EC: Edge Card},{SE=EC},{COPT=C},{PPATH=parts/pciec_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Samtec
Description
PCIEC Series - 1.00 mm PCI Express Internal Cable Assembly
Bill of material
PCIEC-036-0050-EC-EC-C
PN
Part Number
PCIEC-036-0050-EC-EC-C
SERIES
Series
PCIEC
POS
No. of Positions
-036: 36 Positions (X1)
-064: 64 Positions (X4)
-098: 98 Positions (X8)
-164: 164 Positions (X16)
-036: 36 Positions (X1)
-064: 64 Positions (X4)
-098: 98 Positions (X8)
-164: 164 Positions (X16)
LENGTH
Length
mm
값 입력 LENGTH
Length
mm
cm
inch
ft
확인
FE
First End
-EC: Edge Card
SE
Second End
-EC: PCIE Edge Card
-EM: PCIEC Edge Mount Connector
-EC: PCIE Edge Card
-EM: PCIEC Edge Mount Connector
COPT
Cable Options
-C: Eyespeed - Cu Cable
-CP: Eyespeed - Cu Cable and Power Lines
Non-standard option - Please contact SAMTEC: Eyespeed Cable and NO Power Lines
Non-standard option - Please contact SAMTEC: -P: Eyespeed-Cable and Power Lines
-C: Eyespeed - Cu Cable
-CP: Eyespeed - Cu Cable and Power Lines
Non-standard option - Please contact SAMTEC: Eyespeed Cable and NO Power Lines
Non-standard option - Please contact SAMTEC: -P: Eyespeed-Cable and Power Lines
IMP
Impedance
100 ohm