??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
Samtec
Description
SEAF8 Series - SEAF8 Series - 0,80 mm SEARAY™ High Speed High Density Open Pin Field Array Terminal
Bill of material
SEAF8-10-05.0-L-06-3
PN
Part Number
POS
Number of Positions
LS
Lead Style
-05.0 = 5 mm
PLOPT
Plating Specification
NR
Number of Rows
ST
Solder Type
-3: Lead-Free Solder Crimp
TROPT
Packaging Option
PPP
Pick and Place
All parts will have a Pick and Place Pad
SHOWPAD
Pad Show/Hide (Model Only)
LGTH
Length
13.84 [0.545] mm [INCH]
WDTH
Width
mm [INCH]