??
Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHELL
Description
wash basin fitting - MODUS EH, HD-K
Bill of material
021420699
SA010ID04
company/name of manufacturer
SCHELL GmbH & Co. KG
SA110ID04
fitting type description
pillar valve MODUS K
SA700ID30
product description
Pillar tap cold water Modus K HD-K (high pressure cold water), chrome
SA810ID10
Description text
Standard valve cold water MODUS K, HD-K - high-pressure cold water/pre-mixed water, Pillar valve, G 3/8 IG, Chrome
SA810ID03
purchase order number
021420699
SA810ID06
GTIN - number
4021163156065
PP
product preview
LOD
Level of detail
LONGDESC
long text - Click on text for HTML view
Standard valve cold water MODUS K HD-K - high-pressure cold water/pre-mixed water Compact open/closed tap for hand wash basin. Scope of delivery Pillar valve Ceramic head part Flexible Clean-Fix S connection hose, G 3/8 IG x 380 mm Fastening material for wash basin installation Technical data Flow: max. 5 l/min pressure independent Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Actuation Die-cast zinc; Housing Brass, conform to German drinking water regulations Surface: Chrome Connection: G 3/8 IG Certificates: ACS - 021420699
WEB
web link
http://www.schell.eu/deutschland_de/a/021420699
SA700ID04
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
SA350ID03
Installation location
cold PWC drinking water
SA700ID23
Sound insulation class / noise class
SA700ID07
perm. operating temperature
70 °C
SA700ID08
perm. operating pressure
5 bar
SA700ID32
nominal size DN
10
SA700ID34
nominal pressure PN
10
SA700ID35
minimum operarting temperature
10 °C
SA400ID03
Housing material
brass
SA450ID03
Surface
chrome-plated
MPV
Quantity per packaging unit
1 PCE per pack
SA740ID03
standards/rules/approvals
ACS
SA010ID02
sheet number of the guideline
17
SA100ID04
fitting type
tapping fitting
SA010ID06
web address of manufacturer
www.schell.eu