??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Plates for High-Temperature SPL-HT - SPL-HT 140 ST G3/8-IG
Bill of material
SCHMALZ 10.01.23.00008 SPL-HT 140 ST G3/8-IG
NAME
Name
10_01_23_00008
NNCUSTOM
SPL-HT 140 ST G3/8-IG
NTCUSTOM
Saugplatte (rund)
NBCUSTOM
SPL-HT 140 ST G3/8-IG
LINACUSTOM
SPL-HT 140 ST G3/8-IG
ARTNR
Order number
10.01.23.00008
C124
dn
8 mm
C1688
Dmax(S)
159.5 mm
C614
Ds
138 mm
C132
G1
G3/8"-IG
C117
H
39 mm
C133
LG1
12 mm
C140
SW1
22 mm
C142
SW2
95 mm
C556
Saugkraft
740 N
C864
Saugleistung für pu = -0,6 bar
47 l/min
C683
Volumen
50 cmł
C455
Schlauchinnendurchmesser (empf.)
9 mm
C946
Baugröße
140
C575
Weight
1390 g