3SE71502DD00
SIEMENS
Electric engineering, automation, process control engineering
Binary sensor technology, safety-related sensor technology
Position switch
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{siemens/27/27-27/27-27-06/27-27-06-07.prj},{NB=3SE71502DD00},{MANUID=3SE71502DD00},{AAB863=20},{AAP365=1},{AAP377=0},{AAP546=1},{NOCUPEROU=1},{PRICEQUANTITY=MIN},{QUANTITYMIN=1},{QUANTITYINT=1},{CTC=85365080},{SUPPLIERALTNO=3SE7150-2DD00},{IMAGE=../../../_pool_/33/a3/g_ic03_xx_03883p.png},{DESCSHORT=Cable-operated switch, 2x M20x1.5, 1 NO + 1 NC, without latching, only Bowden wi},{DESCLONG=SIRIUS Cable-operated switch Metal enclosure, 2 x M20 x 1.5 1 NO+1 NC, without latching Rope failure and Bowden wire function for wire lengths up to 25 m},{EAN=4011209576001},{MANUNAME=Siemens},{MANUTYPEDESC=SIRIUS Cable-operated switch Metal enclosure, 2 x M20 x 1.5 1 NO+1 NC, wit},{BAG975=IP65},{COO=DE}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 9
HELP_VARIABLE
Company
SIEMENS
Description
Emergency pull wire switch
Bill of material
3SE71502DD00
MANUID
Product number of the Manufacturer
3SE71502DD00
3SE71502DD00
SUPPLIERALTNO
Alternative product number
3SE7150-2DD00
3SE7150-2DD00
IMAGE
image
DESCSHORT
Short Description
Cable-operated switch, 2x M20x1.5, 1 NO + 1 NC, without latching, only Bowden wi
Cable-operated switch, 2x M20x1.5, 1 NO + 1 NC, without latching, only Bowden wi
DESCLONG
Long Description
SIRIUS Cable-operated switch Metal enclosure, 2 x M20 x 1.5 1 NO+1 NC, without latching Rope failure and Bowden wire function for wire lengths up to 25 m
SIRIUS Cable-operated switch Metal enclosure, 2 x M20 x 1.5 1 NO+1 NC, without latching Rope failure and Bowden wire function for wire lengths up to 25 m
EAN
4011209576001
4011209576001
MANUNAME
Manufacturer Name
Siemens
MANUTYPEDESC
Manufacturer Type Description
SIRIUS Cable-operated switch Metal enclosure, 2 x M20 x 1.5 1 NO+1 NC, wit
SIRIUS Cable-operated switch Metal enclosure, 2 x M20 x 1.5 1 NO+1 NC, wit
AAB863
max. length of the pull cords
20
20
m
AAP365
Number of breaking contacts
1
1
AAP377
Number of changers
0
AAP546
Number of making contacts
1
1
BAG975
Protection type IP
IP65
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
COO
Country of origin
DE
CTC
Customs tariff number
85365080
LINK_TO_INDUSTRY_MALL
Link to Industry Mall
Link to Industry Mall
LINK_TO_TECHNICAL_DATA_SHEET
Link to technical data sheet
Link to technical data sheet
LINK_TO_3D_IMAGE
Link to 3D Image
Link to 3D Image
LINK_TO_SIEMENS_SUPPORT_PORTAL
Link to Siemens Support Portal
Link to Siemens Support Portal
LINK_TO_PRODUCT_PAGE
Link to Product Page
Link to Product Page
LINK_TO_APPLICATION_EXAMPLE
Link to Application example
Link to Application example
LINK_TO_SALES_BROCHURE
Link to Sales brochure
Link to Sales brochure
LINK_TO_CERTIFICATES
Link to Certificates
Link to Certificates
LINK_TO_DOWNLOAD
Link to Download
Link to Download
LINK_TO_FAQ
Link to FAQ
Link to FAQ
LINK_TO_MANUAL
Link to Manual
Link to Manual
LINK_TO_PRODUCT_NOTE
Link to product note
Link to product note
LINK_TO_TECHNICAL_DATA
Link to Technical data
Link to Technical data