??
Catalog navigation
Baixar modelos em CAD
Previews
3D
Characteristics Graph
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
RMU720B-1_BPZ:RMU720B-1
Bill of material
RMU720B-1 Universalregler,2 Regelkreise(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
SA110ID05
Main product group
PREVIEW
Preview
LODLEVEL
SA100ID04
Version Room control units
Plant automation
BUSSPROTKOLL
Busprotokolle
KNX
SA71012ID04
Length
173 mm
SA71012ID05
Width
80 mm
SA71012ID06
Height
90.00 mm
SA71012ID07
Height
kg
SA700ID06
0.000
SA700ID11
0.000
SA700ID12
0.000
LINK
Product link
http://www.siemens.com/btproduct?BPZ:RMU720B-1
SA740ID04
Approval markings
SA810ID03
Manufacturer’s reference number
SA810ID04
DataNorm number
SA810ID06
GTIN number
SA810ID10
Description text
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
NMP
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210530
ETIMCLASSC
ETIM Classcode
EC011487
ETIMCLASSN
ETIM Classname
Free programmable controller
IFCEXPORT
IFCAsExport
IfcController.PROGRAMMABLE
OMNICLASSNU
Omnilcass number
23-27 15 23
OMNICLASS
Omniclass title
HVAC Controls
UNICLASSC
Uniclass code
Pr_75_75_18
SA010ID03
Date of issue (month) of the guideline
200111
SA110ID04
Room control unit series designation
PXC..
SA010ID02
Sheet number of the guideline
50