??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Siemens Industry
Description
3RT19825AP31 - Reel for contactor
Bill of material
3RT19825AP31
PREVIEW
DESCSHORT
Short Description
Changeover operating mechanism for 3RT1481 and 3RT1482, 200-240 V AC, 200-220 V DC
DESCLONG
Long Description
Changeover operating mechanism for 3RT1481 and 3RT1482, AC (50...60 Hz) / DC operation, 200 … 240 V AC / 200 … 220 V DC Simple, efficient and always up to date - SIRIUS modular system.
INTNO
International product number
195125091603
SUPPLIERALTNO
Alternative product number
3RT1982-5AP31
MANUID
Product number of the Manufacturer
3RT19825AP31
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
Withdrawable Drive 3RT1481, 3RT1482
BAH436
Max. rated DC voltage for controls
200 V
AAB958
min. rated control voltage Us with AC 50 Hz
200 V
BAH434
max. rated AC voltage for controls (60 Hz)
240 V
BAH432
Max. rated AC voltage for controls, 50 Hz
240 V
AAB960
min. rated control voltage Us with DC
200 V
AAB959
min. rated control voltage Us with AC 60 Hz
200 V
AAU732
Manufacturer product root
SIRIUS
AAO742
Brand
SIRIUS
AAU734
Manufacturer product description
Changeover operating mechanism for 3RT1481 and 3RT1482, AC (50...60 Hz) / DC operation, 200 … 240 V AC / 200 … 220 V DC
AAO663
GTIN
4047621055640
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85045000
COO
Country of origin
KR