피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: Sita
생성됨: 01.05.2021
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
SitaKaskade Inside as waterspout DN 70 330399
Sita
Balcony and Terrace outlets
SitaAttika Kaskade
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
Characteristics Graph
2D
CAD모델 선택
{sita/bt/sita_attika_kaskade/sita_attika_speier_asmtab.prj},{NB=Sita 330399 (300)},{VERS=2},{DN=70},{OD=75},{L=1050},{B=280},{H=320},{TBMIN=-20},{TBMAX=80},{DK=90},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=0},{SA700ID16_=0},{SA700ID17_=0},{PREVIEW=sita_attika_kaskade_speier.png},{ARTNR1=330399},{DESC=SitaKaskade Inside als Speier},{AM=1011 x 75},{WN=1.4301},{DA=Warmdach},{ZAB=Balkon, Terrasse, Loggia},{EA=Druckströmungs-, Freispiegelentwässerung},{SA=nein},{GDF=ja},{AG=ja},{UDF=ja},{FG=nein},{ILR=nein},{LFEW=Außenliegende Leitungsführung},{SRWR=waagerecht},{BSO=nein},{NBB=ja},{SF=ja},{MANS=nein},{MAT=Edelstahl rostfrei},{BHB=nein},{BF=rund},{DAAB=nein},{RB=nein},{NNEW=ja},{BK=Euroklasse A1 / A1 nicht brennbar},{INFO=Link},{LOGLEVEL=300}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Sita
Description
SitaKaskade Inside Screw-on flange as waterspout - Cascade draining
Bill of material
SitaKaskade Inside as waterspout DN 70 330399
PREVIEW
Preview
ARTNR
Article number
330399
LOGLEVEL
LOG Level
300
200
100
300
200
100
DESC
Description main article
SitaKaskade Inside as waterspout
DN
Nominal diameter
70
mm
OD
External diameter
75
mm
AM
Recess dimension
1011 x 75
mm
WN
Material number
1.4301
L
Length
1050
mm
B
Width
280
mm
H
Height
320
mm
TBMIN
Temperature resistance, min.
-20
°C
TBMAX
Temperature resistance, max.
80
°C
DA
Kind of roof
Nonventilated flat roof
ZAB
Additional application areas
Balcony, terrace, loggia
EA
Kind of drainage
Siphonic drainage, conventional drainage
SA
Refurbishment
no
GDF
used roof area
yes
AG
Parapet outlet
yes
UDF
unused roof area
yes
FG
Roof outlet
no
ILR
internal gutter
no
LFEW
Pipe direction/ drainage (internal, external)
External piping
SRWR
Vertical/Angled
horizontal
BSO
Request of fire protection after DIN 18234 or industrial construction guidline
no
NBB
Non-flammable
yes
SF
Screw-on flange
yes
MANS
Connection sleeve
no
MAT
Material
Rust-proof stainless steel
BHB
Heated
no
BF
Nozzel cross section
round
DK
Opening/Core borehole
90
mm
DAAB
Construction height
no
RB
Revision element
no
NNEW
For emergency drainage
yes
BK
Material class
Euroclass A1 /A1 non-flammable
INFO
Product Datasheet
Link
SA100ID04
Design of roof drains
Roof drains without drain trap, e.g. roof-, blacony-, terrace-, parapet drainage for rain water
SA110ID04
Outlet for floor, Roof and sanitary objekts - series designation
SitaAttika Kaskade
SA200ID03
Nozzle execution
horizontal
SA250ID03
Kind of drainage
Conventional drainage
SA260ID03
Nozzel gradient
80°-100°
SA300ID03
Type of roof outlet
Centered drain
SA350ID03
Thermal insulation
without thermal insulation
SA360ID03
Trace heating
without heating
SA400ID03
Material of outlet
stainless steel
SA500ID03
Option of sealing
with clamping flange (press sealing flange)
SA550ID03
Drain trap
without drain trap
SA700ID04
Product name
SitaKaskade Inside as waterspout
SA700ID06
Set article from combination of outlet and extension unit
no
SA700ID07
Potential equalisation (erthing connection) available
no
SA700ID08
Electrical connection
no
SA700ID16
Fire resistance class retrofit
no
SA700ID17
Fire resistance class
no fire-resistance grading
SA810ID04
Datanorm number
330399
SA810ID06
GTIN number
4027563043677
SA810ID10
Beschreibungs-/Ergänzungstext zur Bestellnummer
SitaAttika cascade set as waterspout, for safe movement of rainwater from higher roof areas via the lower-lying roof areas, consisting of the SitaAttika cascade for routing the DN 70 pipe system through the thermal insulation, with predrilled holes for fastening of the component in the substructure, with screw-on flange construction with two sealing sleeves for clamping bitumen, plastic or EPDM membranes, six M12 threaded pins and washers and hexagonal nuts, SitaMore vapour barrier plate flex, SitaPipe Edelstahl 30° bend, SitaPipe Edelstahl 15° bend, 3 pcs. SitaPipe Edelstahl safety clamp, size DN 70, supply and install to professional standards.