MKF25-10RZ
SMC
actuators
rotary_actuators
combination
MK Rotary Clamp Cylinder/Standard
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{smc/actuators/rotary_actuators/combination/mk_z/mk_z_asmtab.prj},{NB=MKF25-10RZ(0_0)},{BORE=25},{MOUNT=(F) Rod end flange},{THREAD1=},{CLAMPSTR=10},{CLAMPSTRX=10,20,30},{ROTARYSTR1=9.5},{ROTARYSTR2=6.3},{POS=0},{ROTARY=R},{OPTION=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{OMSC=},{THREAD2=0},{A=40},{B=52.0},{C=40.0},{D=10},{E=M8x1.25},{E1=40.5},{F=11.0},{F1=21},{G=22.5},{H=12.0},{I=9.0},{I1=7},{J=7.0},{K=M6x1},{L=10},{M=12.5},{N=14},{O=51},{P=35},{Q=54.5},{R=53.5},{S=27.5},{T=10.5},{U=16},{V=M6x1.0},{W=0},{X=3.0},{Y=23},{Z=4.0},{AA=0.0},{AB=1.0},{AC=5.5},{AD=12 to 22},{AE=M5x0.8},{FD=6.6},{FT=8.0},{FV=42},{FX=52},{FY=M6x1.0},{FZ=64},{SA1=25.5},{SA2=29.5},{SA3=0.0},{SB1=8.0},{SB2=12.0},{SB3=0.0},{PPATH=assembly/mk_z_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 24
HELP_VARIABLE
Company
SMC
Description
MK-Z - Rotary Clamp Cylinder: Standard
Bill of material
MKF25-10RZ
BORE
Bore size
25
25
mm
MOUNT
Mounting bracket
(F) Rod end flange
(F) Rod end flange
THREAD1
Port thread type
(-) M thread
(-) M thread
CLAMPSTR
Clamp stroke
10.000
20.000
30.000
10.000
20.000
30.000
mm
ROTARYSTR
Rotary stroke
9.5
9.5
mm
POS
Position
Retraction end
Extension end
Retraction end
Extension end
ROTARY
Rotary direction
(R) Clockwise
(L) Counterclockwise
(R) Clockwise
(L) Counterclockwise
OPTION
Body option
(-) Standard (Female thread)
(N) With arm
(-) Standard (Female thread)
(N) With arm
AUTOSWITCH
Auto switch
(-) Without autoswitch (Built-in magnet)
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-2 wire-Perpendicular
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PAV Solid state-Water resistant (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BAV Solid state-Water resistant (2-color indication)-Grommet-2 wire-Perpendicular
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
(-) Without autoswitch (Built-in magnet)
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-2 wire-Perpendicular
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PAV Solid state-Water resistant (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BAV Solid state-Water resistant (2-color indication)-Grommet-2 wire-Perpendicular
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
OMSC
Made to order
(-) None
(-X2094) Overall length is the same as the MK2 series
(-XB6) Heat resistant cylinder (-10 to 150°C)
(-X2997) Rotary angle 60° specifications
(-XC22) Fluororubber seals
(-) None
(-X2094) Overall length is the same as the MK2 series
(-XB6) Heat resistant cylinder (-10 to 150°C)
(-X2997) Rotary angle 60° specifications
(-XC22) Fluororubber seals
THREAD2
Thread on/off
on
off
on
off