LVM11-5A
SMC
bp1_process_valve
LVM Compact Direct Operated 2/3 Port Solenoid Valve for Chemical Liquids
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{smc/bp1_process_valve/lvm/lvm11_13_asmtab.prj},{NB=LVM11-5A(0)},{TYPE=Body ported},{SERIES=(LVM11) Number of ports: 2, Valve type: N.C.},{COIL=5},{MATERIAL=A},{PIN=},{OPTION=},{LEAD=},{CE=},{THREAD=0},{PPATH=lvm11_13/assembly/lvm11_13_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
SMC
Description
LVM 11/13 - Compact Direct Operated 2/3 Port Solenoid Valve for Chemical Liquids/Direct Operated Rocker Type
Bill of material
LVM11-5A
TYPE
Type
Body ported
Body ported
SERIES
Series
(LVM11) Number of ports: 2, Valve type: N.C.
(LVM11) Number of ports: 2, Valve type: N.C.
COIL
Coil voltage
(5) 24 VDC
(6) 12 VDC
(5) 24 VDC
(6) 12 VDC
MATERIAL
Fluid contact material
(A) Body: PEEK, Diaphragm: EPDM
(B) Body: PEEK, Diaphragm: FKM
(C) Body: PEEK, Diaphragm: Kalrez ®
(A) Body: PEEK, Diaphragm: EPDM
(B) Body: PEEK, Diaphragm: FKM
(C) Body: PEEK, Diaphragm: Kalrez ®
PIN
Reverse mounting prevention pin
N/A
N/A
OPTION
Option
(-) None
(1) Bracket
(-) None
(1) Bracket
mm
LEAD
Electrical entry, Lead wire length, Light/surge voltage suppressor
(-) Grommet, 300mm
(6) Grommet, 600mm
(10) Grommet, 1000mm
(KZ) Plug connector, 300 mm
(KOZ) Plug connector, Without connector
(-) Grommet, 300mm
(6) Grommet, 600mm
(10) Grommet, 1000mm
(KZ) Plug connector, 300 mm
(KOZ) Plug connector, Without connector
CE
CE/UKCA-compliant
(-) None
(Q) CE/UKCA-compliant
(-) None
(Q) CE/UKCA-compliant
THREAD
Thread on/off
on
off
on
off