VXK2110-01-1G1
SMC
bp1_process_valve
VXK Fluid Control 2/3 Port Valve
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{smc/bp1_process_valve/vxk/vxk2_asmtab.prj},{NB=VXK2110-01-1G1_2},{GUI=VXK21},{SIZE=1},{BODY=0},{OPTION=},{SUFFIX=},{PORT=01},{THREAD=},{VOLTAGE=1},{LEAD=G},{RECTIFIER=},{BRACKET=},{M=21},{PPATH=vxk2/assembly/vxk2_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
SMC
Description
VXK2 - Direct Operated 2 Port Solenoid Valve/with Built-in Y-strainer(For Water)
Bill of material
VXK2110-01-1G1
GUI
VXK21
VXK21
MODEL1
Model
VXK21
VXK21
SIZE
Orifice size
(1) 2mm dia
(2) 3mm dia
(3) 4.5mm dia
(1) 2mm dia
(2) 3mm dia
(3) 4.5mm dia
BODY
Valve/Body configuration
(0) N.C./Single unit
(2) N.O./Single unit
(0) N.C./Single unit
(2) N.O./Single unit
OPTION
Solenoid valve option
(-) Water (Seal:NBR/Body:C37/Cu/Coil insulation type:B)
(E) Heated water (Seal:EPDM/Body:C37/Cu/Coil insulation type:H)
(-) Water (Seal:NBR/Body:C37/Cu/Coil insulation type:B)
(E) Heated water (Seal:EPDM/Body:C37/Cu/Coil insulation type:H)
SUFFIX
Suffix
(-) None
(Z) Oil-free
(-) None
(Z) Oil-free
PORT
Port size
(01) 1/8
(02) 1/4
(01) 1/8
(02) 1/4
THREAD
Thread type
(-) Rc
(T) NPTF
(F) G
(N) NPT
(-) Rc
(T) NPTF
(F) G
(N) NPT
VOLTAGE
Rated voltage
(1) 100 VAC 50/60 Hz
(2) 200 VAC 50/60 Hz
(3) 110 VAC 50/60 Hz
(4) 220 VAC 50/60 Hz
(5) 24 VDC
(6) 12 VDC
(7) 240 VAC 50/60 Hz
(8) 48 VAC 50/60 Hz
(J) 230 VAC 50/60 Hz
(1) 100 VAC 50/60 Hz
(2) 200 VAC 50/60 Hz
(3) 110 VAC 50/60 Hz
(4) 220 VAC 50/60 Hz
(5) 24 VDC
(6) 12 VDC
(7) 240 VAC 50/60 Hz
(8) 48 VAC 50/60 Hz
(J) 230 VAC 50/60 Hz
LEAD
Electrical entry
(G) Grommet
(GS) With grommet surge voltage suppressor
(C) Conduit
(T) With conduit terminal
(TS) With conduit terminal and surge voltage suppressor
(TL) With conduit terminal and light
(TZ) With conduit terminal, surge voltage suppressor and light
(D) DIN terminal
(DS) DIN terminal with surge voltage suppressor
(DL) DIN terminal with light
(DZ) DIN terminal with surge voltage suppressor and light
(DO) For DIN terminal (without connector,gasket is included.)
(G) Grommet
(GS) With grommet surge voltage suppressor
(C) Conduit
(T) With conduit terminal
(TS) With conduit terminal and surge voltage suppressor
(TL) With conduit terminal and light
(TZ) With conduit terminal, surge voltage suppressor and light
(D) DIN terminal
(DS) DIN terminal with surge voltage suppressor
(DL) DIN terminal with light
(DZ) DIN terminal with surge voltage suppressor and light
(DO) For DIN terminal (without connector,gasket is included.)
RECTIFIER
Built-in full-wave rectifier type
(-) None
(R) Built-in full-wave rectifier type(Class B only)
(-) None
(R) Built-in full-wave rectifier type(Class B only)
BRACKET
Bracket
(-) None
(B) With bracket
(-) None
(B) With bracket