VZ514-1D-Q
SMC
bp1_solenoid_valve
3 port solenoid valve
Series VZ100/300/500
Series VZ500
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{smc/bp1_solenoid_valve/3_port/vz/vz500/vz504.prj},{NB=VZ514-1D-Q},{IDNR=},{MODEL=VZ500},{ACTUATION=1},{AREA=},{BODY=},{VOLTAGE=1},{ENTRY=D},{SURGE=},{MANUAL=},{PORT=},{THREAD=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
VZ504 - 3 Port Solenoid Valve / Base Mounted
Bill of material
VZ514-1D-Q
ACTUATION
Actuation
(1) Normally closed
(2) Normally open
(1) Normally closed
(2) Normally open
AREA
Area
() Japan Asia Australia England
(E) Europe
(N) North America
() Japan Asia Australia England
(E) Europe
(N) North America
BODY
Body option
() Individual pilot exhaust
(M) Common exhaust (pilot and main valve)
(R) External pilot
() Individual pilot exhaust
(M) Common exhaust (pilot and main valve)
(R) External pilot
VOLTAGE
Rated voltage
(1) 100 VAC 50/60 Hz
(2) 200 VAC 50/60 Hz
(3) 110 VAC 50/60 Hz
(4) 220 VAC 50/60 Hz
(5) 24 VDC
(6) 12 VDC
(1) 100 VAC 50/60 Hz
(2) 200 VAC 50/60 Hz
(3) 110 VAC 50/60 Hz
(4) 220 VAC 50/60 Hz
(5) 24 VDC
(6) 12 VDC
ENTRY
Electrical entry
(D) DIN Terminal with connector
(DO) DIN Terminal without connector
(D) DIN Terminal with connector
(DO) DIN Terminal without connector
SURGE
Indicator light and surge voltage suppressor
() None
(S) With surge voltage suppressor
(Z) With indicator light and surge voltage suppressor
() None
(S) With surge voltage suppressor
(Z) With indicator light and surge voltage suppressor
MANUAL
Manual override
() Non locking push style
(B) Locking slotted style
(C) Locking knob style
() Non locking push style
(B) Locking slotted style
(C) Locking knob style
PORT
Port size
() Without sub-plate
(01) With 1/8 sub-plate
(02) With 1/4 sub-plate
() Without sub-plate
(01) With 1/8 sub-plate
(02) With 1/4 sub-plate
THREAD
Thread
-
-