JSY1140T-5LZ
SMC
bp1_solenoid_valve
4+5 port solenoid valve
jsy
JSY1000 Compact 5 Port Solenoid Valve Non Plug-in Type
Manifold Base
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/jsy/jsy1000_np/manifold_base/jsy1_4_valve.prj},{NB=JSY1140T-5LZ},{ACTUATION=1},{PILOT=},{COIL=(T) With power saving circuit},{VOLTAGE=(5) 24 VDC},{ENTRY=L},{SUPPRESSOR=Z},{MANUAL=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
JSY1_4_VALVE - Base Mounted Valve
Bill of material
JSY1140T-5LZ
ACTUATION
Type of actuation
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) Dual 3-port valve (N.C./N.C.)
(B) Dual 3-port valve (N.O./N.O.)
(C) Dual 3-port valve (N.C./N.O.)
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) Dual 3-port valve (N.C./N.C.)
(B) Dual 3-port valve (N.O./N.O.)
(C) Dual 3-port valve (N.C./N.O.)
PILOT
Pilot specification
(-) Internal pilot
(R) External pilot
(-) Internal pilot
(R) External pilot
COIL
Coil specification
(T) With power saving circuit
VOLTAGE
Rated voltage
(5) 24 VDC
ENTRY
Electrical entry
(L) L plug connector/With lead wire (300 mm)
(LO) L plug connector/Without connector
(M) M plug connector/With lead wire (300 mm)
(MO) M plug connector/Without connector
(L) L plug connector/With lead wire (300 mm)
(LO) L plug connector/Without connector
(M) M plug connector/With lead wire (300 mm)
(MO) M plug connector/Without connector
SUPPRESSOR
Light/surge voltage suppressor
(Z) With light/surge voltage suppressor
(Z) With light/surge voltage suppressor
MANUAL
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type