피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
Deutsch
English
español
français
italiano
English
JJ5SY5-10F1-02U-C10
SMC
bp1_solenoid_valve
4+5 port solenoid valve
jsy
JSY5000 Compact 5 Port Solenoid Valve Plug-in Type
Manifold Base
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/jsy/jsy5000_p/manifold_base/jj5sy5_10f_p_base_asmtab.prj},{NB=JJ5SY5-10F1-02U-C10_D},{TYPE=(10) Side ported},{CONNECTOR=F},{ENTRY=1},{VS=2},{PEENTRY=U},{SEBLOCK=},{ABSIZE=C10},{MOUNTING=},{WIRING=D},{PPATH=../jj5sy5-10f_p/assembly/jj5sy5_10f_p_base_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
JJ5SY5-10F/P-BASE - Plug-in Connector Connecting Base:D-sub Connector、Flat Ribbon Cable Connector
Bill of material
JJ5SY5-10F1-02U-C10
TYPE
Type
(10) Side ported
CONNECTOR
Connector type
(F) D-sub connector <IP40> (25 pins)
(FW) D-sub connector <IP67> (25 pins)
(P) Flat ribbon cable <IP40> (26 pins)
(PG) Flat ribbon cable <IP40> (20 pins)
(PH) Flat ribbon cable <IP40> (10 pins)
(F) D-sub connector <IP40> (25 pins)
(FW) D-sub connector <IP67> (25 pins)
(P) Flat ribbon cable <IP40> (26 pins)
(PG) Flat ribbon cable <IP40> (20 pins)
(PH) Flat ribbon cable <IP40> (10 pins)
ENTRY
Connector entry direction
(1) Upward
(2) Lateral
(1) Upward
(2) Lateral
VS
Valve stations
PEENTRY
P, E port entry
(U) U side
(D) D side
(B) Both side
(U) U side
(D) D side
(B) Both side
SEBLOCK
SUP/EXH block assembly
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot(Made to order)
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot(Made to order)
ABSIZE
A/B port size
(C10) ø10 One-touch fitting
(C12) ø12 One-touch fitting
(C10) ø10 One-touch fitting
(C12) ø12 One-touch fitting
MOUNTING
Mounting and Option
(-) Direct mounting
(D) DIN rail mounting (With DIN rail)
(D0) DIN rail mounting (Without DIN rail)
(D3) For 3 stations
(D4) For 4 stations
(D5) For 5 stations
(D6) For 6 stations
(D7) For 7 stations
(D8) For 8 stations
(D9) For 9 stations
(D10) For 10 stations
(D11) For 11 stations
(D12) For 12 stations
(D13) For 13 stations
(D14) For 14 stations
(D15) For 15 stations
(D16) For 16 stations
(D17) For 17 stations
(D18) For 18 stations
(D19) For 19 stations
(D20) For 20 stations
(D21) For 21 stations
(D22) For 22 stations
(D23) For 23 stations
(D24) For 24 stations
(-) Direct mounting
(D) DIN rail mounting (With DIN rail)
(D0) DIN rail mounting (Without DIN rail)
(D3) For 3 stations
(D4) For 4 stations
(D5) For 5 stations
(D6) For 6 stations
(D7) For 7 stations
(D8) For 8 stations
(D9) For 9 stations
(D10) For 10 stations
(D11) For 11 stations
(D12) For 12 stations
(D13) For 13 stations
(D14) For 14 stations
(D15) For 15 stations
(D16) For 16 stations
(D17) For 17 stations
(D18) For 18 stations
(D19) For 19 stations
(D20) For 20 stations
(D21) For 21 stations
(D22) For 22 stations
(D23) For 23 stations
(D24) For 24 stations
WIRING
Wiring specification
(D) Double wiring
(S) Specified layout
(D) Double wiring
(S) Specified layout
L1
123.0
mm
L2
85.5
mm
L3
0.0
mm
L4
0.0
mm
L5
0.00
mm