CM2B25-100Z
SMC
bp2_standard_air_cylinder
CM2 Air Cylinder
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{smc/bp2_standard_air_cylinder/cm2/cm2-z_asmtab.prj},{NB=CM2B25-100Z(0_0_0)},{BORE=25},{A=22},{AL=19.5},{B=0},{B1=17},{B2=32},{B3=32},{C2=0.0},{CI=0},{CD=0},{CL=0.0},{CX=0},{CZ=0},{D=10},{E1X=26},{ELW=36},{F=13},{FLW=18.0},{FL=10.5},{FD=0},{FT=0},{FX=0},{FY=0},{FZ=0},{G=8},{H=45},{H1=6},{H2=8},{I=33.5},{JH=23.5},{JW=10.5},{K=5.5},{KA=8},{L=0},{LC=0},{LD=0.0},{LH=0},{LS=0},{LT=0.0},{LX=0},{LZ=0},{MM1X=10},{MM2X=1.25},{N=15.0},{N1=17.5},{NA=30.0},{NN1X=26},{NN2X=1.5},{PX=9.728},{Q=24.5},{RR=0},{S=62},{TD=0},{TT=0},{TX=0},{TY=0},{TZ=0},{U=0.0},{WA=13},{X=0},{Y=0},{Z=0.0},{ZZ=120},{HS0=24.5},{TYPE=},{MAGNET=},{AUTOSWITCH=},{LEAD=},{SWSIGN=},{THREADT=},{STROKE=100},{POS=0},{STOP=0},{CUSHION=},{RODT=},{BOOT=},{BRACKET=},{RODB=},{OMSC=},{THREAD=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 52
HELP_VARIABLE
Company
SMC
Description
CM2-Z/CDM2-Z - Air Cylinder/Standard: Double Acting Single Rod
Bill of material
CM2B25-100Z
BORE
Bore size
25
25
mm
MOUNT
Mounting style
(B) Basic (Both sides with boss)
(B) Basic (Both sides with boss)
TYPE
Type
(-) Pneumatic
(H) Air-hydro
(-) Pneumatic
(H) Air-hydro
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
AUTOSWITCH
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
m
SWSIGN
Number of auto switches
N/A
N/A
THREADT
Thread type
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
STROKE
Stroke
100.000
25.000
50.000
75.000
100.000
125.000
150.000
200.000
250.000
300.000
100.000
25.000
50.000
75.000
100.000
125.000
150.000
200.000
250.000
300.000
mm
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
CUSHION
Cushion
(-) Rubber cushion
(A) Air cushion
(-) Rubber cushion
(A) Air cushion
RODT
Rod end thread
(-) Rod end male thread
(F) Rod end female thread
(-) Rod end male thread
(F) Rod end female thread
BOOT
Rod boot
(-) None
(J) Nylon terpaulin boot
(K) Heatproof terpaulin boot
(-) None
(J) Nylon terpaulin boot
(K) Heatproof terpaulin boot
BRACKET
Pivot bracket
N/A
N/A
RODB
Rod end bracket
(-) None
(V) Single knuckle joint
(W) Double knuckle joint
(-) None
(V) Single knuckle joint
(W) Double knuckle joint
OMSC
Made to order
(-) None
(-XB6) Heat resistant cylinder (–10 to 150°C)
(-XB7) Cold resistant cylinder (–40 to 70°C)
(-XB9) Low speed cylinder (10 to 50 mm/s)
(-XC4) With heavy duty scraper
(-XC5) Heat resistant cylinder (–10 to 110°C)
(-XC6) Made of stainless steel
(-XC20) Head cover axial port
(-XC22) Fluororubber seal
(-XC25) No fixed throttle of connection port
(-XC29) Double knuckle joint with spring pin
(-XC35) With coil scraper
(-XC52) Mounting nut with set screw
(-XC85) Grease for food processing equipment
(-X446) PTFE grease
(-) None
(-XB6) Heat resistant cylinder (–10 to 150°C)
(-XB7) Cold resistant cylinder (–40 to 70°C)
(-XB9) Low speed cylinder (10 to 50 mm/s)
(-XC4) With heavy duty scraper
(-XC5) Heat resistant cylinder (–10 to 110°C)
(-XC6) Made of stainless steel
(-XC20) Head cover axial port
(-XC22) Fluororubber seal
(-XC25) No fixed throttle of connection port
(-XC29) Double knuckle joint with spring pin
(-XC35) With coil scraper
(-XC52) Mounting nut with set screw
(-XC85) Grease for food processing equipment
(-X446) PTFE grease
THREAD
Thread on/off
on
off
on
off