11-MHZ2-16D
SMC
bp3_air_gripper
MHZ2 Parallel Style Air Gripper
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{smc/bp3_air_gripper/mhz2/11_22_mhz2_asmtab.prj},{NB=11-MHZ2-16D(14.9_0)},{BORE=16},{A2=16.0},{A3=4},{A4=4.5},{A5=0},{B1=67.3},{B4=7.5},{B5=15},{B6=24},{B7=38},{B8=5},{B9=4},{B10=8},{B11=3.4},{B12=0},{B13=0},{B14=0},{B15=0},{B16=0.0},{C4=4.0},{C5=7.0},{C6=8},{C7=5},{C8=5},{C9=3.0},{C10=0},{D1=30.6},{D2=22},{D3=11.0},{D4=23.6},{D5=15},{D6=6.5},{D7=3},{D8=3},{D11=4},{D12=8},{D13=0.0},{D14=0},{E1=0.0},{E2=0.0},{E3=4},{E4=2.1},{E5=11.6},{E6=6.2},{E7=5},{E8=5.8},{D15=0.0},{D16=0.00},{C11=0.0},{C12=0.0},{C13=0.0},{C14=0.0},{C15=23.2},{C16=3.5},{A6=0},{D17=0},{E9=2.0},{E10=0.0},{E11=3},{F1A=4.0},{F1B=7.0},{F1C=2.5},{F1MMM=3.0},{F2A=4.0},{F2B=7.0},{F2H=3.4},{F3A=3.05},{TYPE=11},{FINGEROP=},{POS=14.9},{AUTOSW=},{LEAD=},{NUMBER=},{THREAD2=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
SMC
Description
11_22-MHZ2 - Parellel Style Air Gripper
Bill of material
11-MHZ2-16D
TYPE
Type
(11) Clean series
(22) Copper, fluorine and silicone-free + Low particle generation
(11) Clean series
(22) Copper, fluorine and silicone-free + Low particle generation
BORE
Bore
16
16
ACTION
Action
(D) Double acting
FINGEROP
Finger Option
(-) Basic
(N) Basic Narrow Style
(1) Side tap mounting
(N1) Side tap mounting Narrow style
(2) Through holes
(N2) Through holes Narrow Style
(3) Flat finger
(-) Basic
(N) Basic Narrow Style
(1) Side tap mounting
(N1) Side tap mounting Narrow style
(2) Through holes
(N2) Through holes Narrow Style
(3) Flat finger
POS
Finger Position
AUTOSW
Auto Switch
(-) Without autoswitch
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
F8N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
F8P Solid state-General-Grommet-Indicator light:Yes-3 wire (PNP)-Perpendicular
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
F8B Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
(-) Without autoswitch
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
F8N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
F8P Solid state-General-Grommet-Indicator light:Yes-3 wire (PNP)-Perpendicular
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
F8B Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
LEAD
Lead Wire Lenght
N/A
N/A
NUMBER
Switch Sign
N/A
N/A
THREAD2
Thread on/off
on
off
on
off