MHZL2-10D-X6110
SMC
bp3_air_gripper
MHZ2 Parallel Style Air Gripper
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{smc/bp3_air_gripper/mhz2/mhzl2_x6110_asmtab.prj},{NB=MHZL2-10D-X6110(19.2_0)},{BORE=10},{ACTION=(D) Double acting},{DUSTCOVEROP=},{POS=19.2},{AUTOSWITCH=},{LEAD=},{NUMBER=},{OMSC=-X6110},{THREAD=0},{SW1=14.000},{SW2=22.000},{PPATH=mhzl2_x6110/assembly/mhzl2_x6110_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
SMC
Description
MHZL2-X6110 - Parellel Style Air Gripper/Long Stroke/With Dust Cover
Bill of material
MHZL2-10D-X6110
BORE
Bore size
10
10
mm
ACTION
Action
(D) Double acting
DUSTCOVEROP
Dust cover type
(-) Chloroprene rubber (CR)
(F) Fluororubber (FKM)
(S) Silicone rubber
(-) Chloroprene rubber (CR)
(F) Fluororubber (FKM)
(S) Silicone rubber
POS
Finger Position
mm
값 입력 POS
Finger Position
mm
cm
inch
ft
확인
AUTOSWITCH
Auto switch
(-) Without auto switch (Built-in magnet)
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PAV Solid state-Water resistant (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BAV Solid state-Water resistant (2-color indication)-Grommet-2 wire-Perpendicular
(-) Without auto switch (Built-in magnet)
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-3 wire (NPN)-Perpendicular
M9PAV Solid state-Water resistant (2-color indication)-Grommet-3 wire(PNP)-Perpendicular
M9BAV Solid state-Water resistant (2-color indication)-Grommet-2 wire-Perpendicular
LEAD
Lead wire length
N/A
N/A
NUMBER
Switch Sign
N/A
N/A
OMSC
Made to order
(-X6110) With dust cover/Basic type
(-X6110) With dust cover/Basic type
THREAD
Thread on/off
on
off
on
off