VXD266NA
SMC Corporation
방향제어기기
유체제어기기
VX 유체제어용 2·3포트 밸브
VXD 파일럿형 2포트 솔레노이드 밸브
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{smc_jp/directional_control_valves/fluid_control_equipment/vx_fluid_control_2_3_port_valve/vxd/vxd_6_asmtab.prj},{NB=VXD266NA(0)},{SIZE=(6) 25A - N.C.},{FLUID=(6) For High temperature oil},{BODY=N},{VOLTAGE=A},{OPTION1=},{OPTION2=},{BRACKET=},{LEAD=},{THREAD=0},{PPATH=vxd_6/assembly/vxd_6_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 14
HELP_VARIABLE
회사명
SMC Corporation
내용
VXD_6 - 파일럿형 2포트 솔레노이드 밸브(고온 유용)
BOM
VXD266NA
SIZE
사이즈 - 밸브형식
(6) 25A - N.C.
(6) 25A - N.C.
FLUID
유체
(6) For High temperature oil
BODY
몸체재질 - 구경 - 오리피스지름
(N) C37 - 1 - 25
(P) Stainless steel - 1 - 25
(N) C37 - 1 - 25
(P) Stainless steel - 1 - 25
VOLTAGE
전압 - 리드선 취출
(A) 24 VDC - Grommet
(B) 100 VAC - Grommet(With surge voltage suppressor)
(C) 110 VAC - Grommet(With surge voltage suppressor)
(D) 200 VAC - Grommet(With surge voltage suppressor)
(E) 230 VAC - Grommet(With surge voltage suppressor)
(G) 24 VDC - DIN terminal(With surge voltage suppressor)
(H) 100 VAC - DIN terminal(With surge voltage suppressor)
(J) 110 VAC - DIN terminal(With surge voltage suppressor)
(K) 200 VAC - DIN terminal(With surge voltage suppressor)
(L) 230 VAC - DIN terminal(With surge voltage suppressor)
(N) 100 VAC - Conduit terminal(With surge voltage suppressor)
(P) 110 VAC - Conduit terminal(With surge voltage suppressor)
(Q) 200 VAC - Conduit terminal(With surge voltage suppressor)
(R) 230 VAC - Conduit terminal(With surge voltage suppressor)
(T) 100 VAC - Conduit(With surge voltage suppressor)
(U) 110 VAC - Conduit(With surge voltage suppressor)
(V) 200 VAC - Conduit(With surge voltage suppressor)
(W) 230 VAC - Conduit(With surge voltage suppressor)
(Z) Other Special Options
(A) 24 VDC - Grommet
(B) 100 VAC - Grommet(With surge voltage suppressor)
(C) 110 VAC - Grommet(With surge voltage suppressor)
(D) 200 VAC - Grommet(With surge voltage suppressor)
(E) 230 VAC - Grommet(With surge voltage suppressor)
(G) 24 VDC - DIN terminal(With surge voltage suppressor)
(H) 100 VAC - DIN terminal(With surge voltage suppressor)
(J) 110 VAC - DIN terminal(With surge voltage suppressor)
(K) 200 VAC - DIN terminal(With surge voltage suppressor)
(L) 230 VAC - DIN terminal(With surge voltage suppressor)
(N) 100 VAC - Conduit terminal(With surge voltage suppressor)
(P) 110 VAC - Conduit terminal(With surge voltage suppressor)
(Q) 200 VAC - Conduit terminal(With surge voltage suppressor)
(R) 230 VAC - Conduit terminal(With surge voltage suppressor)
(T) 100 VAC - Conduit(With surge voltage suppressor)
(U) 110 VAC - Conduit(With surge voltage suppressor)
(V) 200 VAC - Conduit(With surge voltage suppressor)
(W) 230 VAC - Conduit(With surge voltage suppressor)
(Z) Other Special Options
OPTION1
전기 옵션
N/A
N/A
OPTION2
기타 옵션
(-) Standard(Rc)
(A) G
(B) NPT
(D) Oil-free - G
(E) Oil-free - NPT
(Z) Oil-free - Standard(Rc)
(-) Standard(Rc)
(A) G
(B) NPT
(D) Oil-free - G
(E) Oil-free - NPT
(Z) Oil-free - Standard(Rc)
BRACKET
설치 옵션
(-) None
(XB) With bracket, Special electrical entry direction
(XC) Special electrical entry direction
(-) None
(XB) With bracket, Special electrical entry direction
(XC) Special electrical entry direction
LEAD
리드선 취출방향 특수
N/A
N/A
THREAD
나사 on/off
on
off
on
off