ISE20B-R-M5-S
SMC Corporation
센서기기
압력스위치
ZSE20B(F)/ISE20B 3화면 고정도 디지털 압력스위치
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{smc_jp/sensors/pressure_switch/zse20b_ise20b/zse20b_ise20b_s_asmtab.prj},{NB=ISE20B-R-M5-S(0)},{PRESSURE=ISE20B},{OUTPUT=R},{UNIT=},{PIPING=M5},{OPTION1=(S) M12 Connector},{OPTION2=},{OPTION3=},{THREAD=0},{PPATH=zse20b_ise20b_s/assembly/zse20b_ise20b_s_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
회사명
SMC Corporation
내용
ZSE20B(F)/ISE20B_S - 3-Screen Display High-Precision Digital Pressure Switch/2 Outputs + Analog Output (Voltage/Current) (for M12 Connector)
BOM
ISE20B-R-M5-S
PRESSURE
Rated pressure range
(ISE20B) −0.1 to 1 MPa
(ZSE20B) 0 to −101 kPa
(ZSE20BF) −100 to 100 kPa
(ISE20B) −0.1 to 1 MPa
(ZSE20B) 0 to −101 kPa
(ZSE20BF) −100 to 100 kPa
OUTPUT
Output specifications
(R) NPN open collector 2 outputs + Analog voltage output
(S) NPN open collector 2 outputs + Analog current output
(T) PNP open collector 2 outputs + Analog voltage output
(V) PNP open collector 2 outputs + Analog current output
(X) NPN open collector 2 outputs + Copy function
(Y) PNP open collector 2 outputs + Copy function
(R) NPN open collector 2 outputs + Analog voltage output
(S) NPN open collector 2 outputs + Analog current output
(T) PNP open collector 2 outputs + Analog voltage output
(V) PNP open collector 2 outputs + Analog current output
(X) NPN open collector 2 outputs + Copy function
(Y) PNP open collector 2 outputs + Copy function
UNIT
Unit specifications
(-) Unit selection function
(M) SI unit only
(P) Unit selection function (Initial value psi)
(-) Unit selection function
(M) SI unit only
(P) Unit selection function (Initial value psi)
PIPING
Piping specifications
(M5) M5 Female thread
(01) R1/8
(N01) NPT1/8
(C4L) One-touch fitting ø4 mm (Elbow type)
(C6L) One-touch fitting ø6 mm (Elbow type)
(M5) M5 Female thread
(01) R1/8
(N01) NPT1/8
(C4L) One-touch fitting ø4 mm (Elbow type)
(C6L) One-touch fitting ø6 mm (Elbow type)
OPTION1
Option1
(S) M12 Connector
OPTION2
Option2
(-) None
(A4) Bracket D (for M12 Connector)
(A5) Bracket E (for M12 Connector)
(-) None
(A4) Bracket D (for M12 Connector)
(A5) Bracket E (for M12 Connector)
OPTION3
Option3
(-) Operation manual
(Y) None
(K) Operation manual+Calibration certificate
(T) Calibration certificate
(-) Operation manual
(Y) None
(K) Operation manual+Calibration certificate
(T) Calibration certificate
COM
Comment
Under the New Measurement Law, sales of switches with the unit switching function have not been allowed for use in Japan.
THREAD
Thread on/off
on
off
on
off