??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 54
HELP_VARIABLE
Company
Spraying Systems
Description
7G FogJet® Wide Angle Series - Nozzles
Bill of material
1-7G-25
PN
SalesPart
IC
Inlet Connection Size
CS
Capacity Size
TT
Male/Female
Female
THD
Thread Type
NPT
MAT
Materials
SP
Spray Pattern
Fine Spray
FRC20
Flow Rate Capacity (gallons per minute) at 20 psi
FRC40
Flow Rate Capacity (gallons per minute) at 40 psi
FRC60
Flow Rate Capacity (gallons per minute) at 60 psi
FRC80
Flow Rate Capacity (gallons per minute) at 80 psi
FRC100
Flow Rate Capacity (gallons per minute) at 100 psi
FRC125
Flow Rate Capacity (gallons per minute) at 125 psi
FRC150
Flow Rate Capacity (gallons per minute) at 150 psi
L
Inch
L1
Inch
L2
Inch
S1
Inch
S2
Inch