??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 45
HELP_VARIABLE
Company
Spraying Systems
Description
7N FogJet® Wide Angle Series - Nozzles
Bill of material
1-7N-316SS8
PN
SalesPart
IC
Inlet Connection Size
1
TT
Male/Female
Female
THD
Thread Type
NPT
CS
Capacity Size
MAT
Materials
SA
Spray Angle
Fine Spray
FR20
Flow Rate (gallons per minute) at 20 psi
FR40
Flow Rate (gallons per minute) at 40 psi
FR60
Flow Rate (gallons per minute) at 60 psi
FR80
Flow Rate (gallons per minute) at 80 psi
FR100
Flow Rate (gallons per minute) at 100 psi
FR125
Flow Rate (gallons per minute) at 125 psi
FR150
Flow Rate (gallons per minute) at 150 psi
MINTO
Minimum Tank Opening
2.5 英寸
L
2.09 英寸
L1
1.75 英寸
L2
0.34 英寸
S1
2 英寸
S2
0.63 英寸