??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 18
HELP_VARIABLE
Company
SRD-FA
Description
CBTTA,CBTTK,CBTTT, - CBTTA-T10-
Bill of material
CBTTT16T10250-E-12
CODE
code
MAT
texture
MATX
texture1
BG
bushing
S45C
SUR
surface
SUR1
surface1
SURB
bushingsurface
-
NT
No. of Teeth
TNW
tnw
BW
Belt width
PS
Pulley shape
DD
d Shaft Hole Dia. 1mm Increment
mm
PD
P.D.
50.930 mm
OD
O.D.
49.050 mm
F
58 mm
E
40 mm
W
mm
A
mm
ZJG2
Flange not Attached
ZJG3
Flange Attached on One Side Only
ZJG7
Flange cutting
FC
FC 0.5mm Increment
LINK
link
https://www.srdfaa.com/category/15