??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
SRD-FA
Description
FBGPS,FBUPS,FBUPSS - di ya
Bill of material
FBGPS6A
CODE
code
MAT
Material
SUR
surface treatment
NO
No.
RC
Rc(PT)
1/8
D
15.0 mm
L
23 mm
D1
19 mm
L1
ℓ1
13 mm
T
t
4 mm
LINK
link
https://www.srdfaa.com/category/39